CG/CG2 Series - Two Terminal Maximum Duty Gas Plasma Arresters

GDT CG CG2 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse highly reliable CG/CG2 Series GDTs provide a high degree of surge protection in a small size ideal for board level circuit protection.

GDTs function as switches which dissipate a minimum amount of energy and therefore handle currents that far surpass other types of transient voltage protection. Their gas-filled, rugged ceramic metal construction make them well suited to adverse environments.

The CG/CG2 series comes in a variety of forms including surface mount, core, straight and shaped leads, to serve a variety of mounting methods.

The CG Series (75-110V) is ideal for protection of test and communication equipment and other devices in which low voltage limits and extremely low arc voltages are required. The CG2 Series (145V-1000V) is ideal for protecting equipment where higher voltage limits and holdover voltages are necessary.

Features:
  • Rugged Ceramic-Metal construction
  • Low Capacitance(<1.5pf)
  • Meets REA PE-80
  • Available in surface mount, and a variety of lead options options

Applications:

  • Communication lines and equipment
  • CATV equipment
  • Test equipment
  • Data lines
  • Power supplies
  • Instrumentation circuits
  • Medical electronics
  • ADSL equipment
  • Telecom SLIC protection

Access specifications, certifications, check availability and order parts below

Catalog #VMIN Spark
(V)
VNom Spark
(V)
VMAX Spark
(V)
Max
Impulse
Breakdown
@ 100V/μs
(V)
Insulation
Resistance (ω)
Capacitance (Co) (pF)Impulse Discharge Current @8/20μs (kA)DC
Holdover
(V)
ElectrodesFailsafeMSLInsulation Resistance (MΩ)Operating TemperaturePartner ECAD ModelsStockSamplesCompare
CG110881101324501110802No1CG110CheckOrder
CG110L881101324501120802No1CG110LCheckOrder
CG110LSTR881101324501120802No1CG110LSTRCheckOrder
CG110LTR881101324501120802No1CG110LTRCheckOrder
CG110MS2NoCG110MSCheckOrder
CG110MSTR881101324501110802No1CG110MSTRCheckOrder
CG2100085010001150150011101502No1CG21000CheckOrder
CG21000L85010001150150011101502No1CG21000LCheckOrder
CG21000LSTR85010001150150011101502No1CG21000LSTRCheckOrder
CG21000LTR85010001150150011101502No1CG21000LTRCheckOrder
CG21000MS85010001150150011101502No1CG21000MSCheckOrder
CG21000MSTR85010001150150011101502No1CG21000MSTRCheckOrder
CG21451161451745001120902No1CG2145CheckOrder
CG2145L1161451745001120902No1CG2145LCheckOrder
CG2145LS1161451745001120902NoMIL-STD-750D/10211-40° to 90°CCG2145LSCheckOrder
CG2145LSTR1161451745001120902No1CG2145LSTRCheckOrder
CG2145LTR1161451745001120902No1CG2145LTRCheckOrder
CG2145MS1161451745001110902No1CG2145MSCheckOrder
CG2145MSTR2NoCG2145MSTRCheckOrder
CG223019523026560011201502No1CG2230CheckOrder
CG2230L19523026560011201502No1CG2230LCheckOrder
CG2230LS19523026560011201502NoMIL-STD-750D/10211-40° to 90°CCG2230LSCheckOrder
CG2230LSTR19523026560011201502No1CG2230LSTRCheckOrder
CG2230LTR19523026560011201502No1CG2230LTRCheckOrder
CG2230MS19523026560011101502No1CG2230MSCheckOrder
CG2230MSTR2NoCG2230MSTRCheckOrder
CG225021325028862511201502No1CG2250CheckOrder
CG2250L21325028862511201502No1CG2250LCheckOrder
CG2250LSNTR21325028862511201502NoMIL-STD-750D/10211-40° to 90°CCG2250LSNTRCheckOrder
CG2250LSSN21325028862511201502NoMIL-STD-750D/10211-40° to 90°CCG2250LSSNCheckOrder
CG2250LSTR2NoCG2250LSTRCheckOrder
CG2250LTR21325028862511201502No1CG2250LTRCheckOrder
CG2250MS21325028862511101502No1CG2250MSCheckOrder
CG2250MSTR21325028862511101502No1CG2250MSTRCheckOrder
CG230025530034570011201502No1CG2300CheckOrder
CG2300L25530034570011201502No1CG2300LCheckOrder
CG2300LSTR25530034570011201502No1CG2300LSTRCheckOrder
CG2300LTR25530034570011201502No1CG2300LTRCheckOrder
CG2300MS25530034570011101502No1CG2300MSCheckOrder
CG2300MSTR2NoCG2300MSTRCheckOrder
CG235029735040375011201502No1CG2350CheckOrder
CG2350L29735040375011201502No1CG2350LCheckOrder
CG2350LS29735040375011201502NoMIL-STD-750D/10211-40° to 90°CCG2350LSCheckOrder
CG2350LSTR29735040375011201502No1CG2350LSTRCheckOrder
CG2350LTR29735040375011201502No1CG2350LTRCheckOrder
CG2350MS29735040375011101502No1CG2350MSCheckOrder
CG2350MSTR2NoCG2350MSTRCheckOrder
CG2420L35742048380011201502NoMIL-STD-750D/10211-40° to 90°CCG2420LCheckOrder
CG247040047054085011201502No1CG2470CheckOrder
CG2470L40047054085011201502No1CG2470LCheckOrder
CG2470LS37647056485011201502NoMIL-STD-750D/10211-40° to 90°CCG2470LSCheckOrder
CG2470LSTR40047054085011201502No1CG2470LSTRCheckOrder
CG2470LTR40047054085011201502No1CG2470LTRCheckOrder
CG2470MS40047054085011101502No1CG2470MSCheckOrder
CG2470MSTR2NoCG2470MSTRCheckOrder
CG2600510600690100011101502No1CG2600CheckOrder
CG2600L510600690100011101502No1CG2600LCheckOrder
CG2600LS480600720100011201502NoMIL-STD-750D/10211-40° to 90°CCG2600LSCheckOrder
CG2600LSTR2NoCG2600LSTRCheckOrder
CG2600LTR510600690100011101502No1CG2600LTRCheckOrder
CG2600MS510600690100011101502No1CG2600MSCheckOrder
CG2600MSTR2NoCG2600MSTRCheckOrder
CG2800680800920120011101502No1CG2800CheckOrder
CG2800L680800920120011101502No1CG2800LCheckOrder
CG2800LS640800960120011201502NoMIL-STD-750D/10211-40° to 90°CCG2800LSCheckOrder
CG2800LSTR2NoCG2800LSTRCheckOrder
CG2800LTR680800920120011101502No1CG2800LTRCheckOrder
CG2800MS680800920120011101502No1CG2800MSCheckOrder
CG2800MSTR2NoCG2800MSTRCheckOrder
CG756075904001120552No1CG75CheckOrder
CG75L6075904001120552No1CG75LCheckOrder
CG75LS6075904001110552NoMIL-STD-750D/10211-40° to 90°CCG75LSCheckOrder
CG75LSTR6075904001120552No1CG75LSTRCheckOrder
CG75LTR6075904001120552No1CG75LTRCheckOrder
CG75MS6075904001110552No1CG75MSCheckOrder
CG75MSTR6075904001110552No1CG75MSTRCheckOrder
CG9072901084001120652No1CG90CheckOrder
CG90L72901084001120652No1CG90LCheckOrder
CG90LS72901084001120652NoMIL-STD-750D/10211-40° to 90°CCG90LSCheckOrder
CG90LSTR72901084001120652No1CG90LSTRCheckOrder
CG90LTR72901084001120652No1CG90LTRCheckOrder
CG90MS72901084001110652No1CG90MSCheckOrder
CG90MSTR72901084001110652No1CG90MSTRCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
CG110 GP S.A. STANDARD 110V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG110L GP S.A. STANDARD 110V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG110LSTR GP S.A. STANDARD 110V NOMINAL SMT RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG110LTR GP S.A. STANDARD 110V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG110MSTR GP S.A. STANDARD 110V MS RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG21000 GP S.A. STANDARD 1000V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG21000L GP S.A. STANDARD 1000V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 CoC_RoHS10_CG21000L REACH_SVHC Declaration_CG21000L.pdf No
Does not Contain IPC_CG21000L
CG21000LSTR GP S.A. STANDARD 1000V NOM SMT RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG21000LTR A51006806 GDT CG21000LTR RoHS No 06/20/2006 PbFree No 06/20/2006 CoC_RoHS10_CG21000LTR REACH191_Declaration_CG21000LTR No
Does not Contain IPC_CG21000LTR
CG21000MS GP S.A. STANDARD 1000V MS RoHS No 06/20/2006 PbFree No 06/20/2006 CoC_RoHS10_CG21000MS REACH201_Declaration_CG21000MS No
Does not Contain
CG21000MSTR GP S.A. STANDARD 1000V MS TR RoHS No 06/20/2006 PbFree No 06/20/2006 CoC_RoHS10_CG21000MSTR REACH205_Declaration_CG21000MSTR No
Does not Contain
CG2145 GP S.A. STANDARD 145V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG2145L GP S.A. STANDARD 145V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG2145LS GP S.A. STANDARD 145V NOMINAL SMT RoHS No 06/20/2006 PbFree No 06/20/2006 CoC_RoHS10_CG2145LS No
07/18/2012
CG2145LSTR GP S.A. STANDARD 145V NOMINAL SMT RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG2145LTR GP S.A. STANDARD 145V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 CoC_RoHS10_CG2145LTR REACH201_Declaration_CG2145LTR No
Does not Contain
CG2145MS GP S.A. STANDARD 145V MS RoHS No 06/20/2006 PbFree No 06/20/2006 CoC_RoHS10_CG2145MS No
IPC_CG2145MS
CG2230 GP S.A. STANDARD 230V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 CoC_RoHS10_CG2230 REACH201_Declaration_CG2230 No
Does not Contain IPC_CG2230
CG2230L GP S.A. STANDARD 230V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 CoC_RoHS10_CG2230L REACH211_Declaration_CG2230L
Does not Contain IPC_CG2230L
CG2230LS GP S.A. STANDARD 230V NOMINAL SMT RoHS No 06/20/2006 PbFree No 06/20/2006 No
07/18/2012
CG2230LSTR GP S.A. STANDARD 230V NOMINAL SMT RoHS No 06/20/2006 PbFree No 06/20/2006 REACH191_Declaration_CG2230LSTR No
Does not Contain IPC_CG2230LSTR
CG2230LTR GP S.A. STANDARD 230V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG2230MS GP S.A. STANDARD 230V MS RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG2250 GP S.A. STANDARD 250V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG2250L GP S.A. STANDARD 250V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 CoC_RoHS10_CG2250L REACH219_Declaration_CG2250L No
Does not Contain
CG2250LSNTR GP S.A. STANDARD 250V NOMINAL RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
CG2250LSSN GP S.A. STANDARD 250V NOMINAL SMT RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
CG2250LTR GP S.A. STANDARD 250V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG2250MS GP S.A. STANDARD 250V MS RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG2250MSTR GP S.A. STANDARD 250V MS RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG2300 GP S.A. STANDARD 300V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG2300L GP S.A. STANDARD 300V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG2300LSTR GP S.A. STANDARD 300V NOMINAL SMT RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG2300LTR GP S.A. STANDARD 300V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 CoC_RoHS10_CG2300LTR No
CG2300MS GP S.A. STANDARD 300V MS RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG2350 GP S.A. STANDARD 350V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 CoC_RoHS10_CG2350 REACH197_Declaration_CG2350 No
Does not Contain
CG2350L GP S.A. STANDARD 350V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 CoC_RoHS10_CG2350L No
IPC_CG2350L
CG2350LS GP S.A. STANDARD 350V NOMINAL SMT RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG2350LSTR GP S.A. STANDARD 350V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 CoC_RoHS10_CG2350LSTR REACH219_Declaration_CG2350LSTR No
Does not Contain
CG2350LTR GP S.A. STANDARD 350V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 CoC_RoHS10_CG2350LTR REACH201_Declaration_CG2350LTR No
Does not Contain
CG2350MS GP S.A. STANDARD 350V MS RoHS No 06/20/2006 PbFree No 06/20/2006 CoC_RoHS10_CG2350MS REACH201_Declaration_CG2350MS No
Does not Contain
CG2420L GP S.A. STANDARD 420V, NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 No
07/18/2012
CG2470 GP S.A. STANDARD 470V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG2470L GP S.A. STANDARD 470V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 CoC_RoHS10_CG2470L REACH201_Declaration_CG2470L No
Does not Contain IPC_CG2470L
CG2470LS GP S.A. STANDARD 470V NOMINAL SMT RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG2470LSTR GP S.A. STANDARD 470V NOMINAL SMT RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG2470LTR GP S.A. STANDARD 470V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 CoC_RoHS10_CG2470LTR REACH201_Declaration_CG2470LTR Yes
Does not Contain IPC_CG2470LTR
CG2470MS GP S.A. STANDARD 470V MS RoHS No 06/20/2006 PbFree No 06/20/2006 CoC_RoHS10_CG2470MS REACH191_Declaration_CG2470MS No
Does not Contain
CG2600 GP S.A. STANDARD 600V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG2600L GP S.A. STANDARD 600V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 CoC_RoHS10_CG2600L REACH_SVHC Declaration_CG2600L No
Does not Contain IPC_CG2600L
CG2600LS GP S.A. STANDARD 600V NOMINAL SMT RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG2600LTR A51006829 GP S.A. STANDARD 600V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 CoC_RoHS10_CG2600LTR REACH223 Declaration_CG2600LTR Yes
Does not Contain IPC_CG2600LTR
CG2600MS GP S.A. STANDARD 600V MS RoHS No 06/20/2006 PbFree No 06/20/2006 CoC_RoHS10_CG2600MS REACH205_Declaration_CG2600MS No
Does not Contain
CG2800 GP S.A. STANDARD 800V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG2800L GP S.A. STANDARD 800V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 CoC_RoHS10_CG2800L REACH205_Declaration_CG2800L No
Does not Contain IPC_CG2800L
CG2800LS GP S.A. STANDARD 800V NOMINAL SMT RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG2800LTR GP S.A. STANDARD 800V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 CoC_RoHS10_CG2800LTR REACH181_Declaration_CG2800LTR No
Does not Contain
CG2800MS GP S.A. STANDARD 800V MS RoHS No 06/20/2006 PbFree No 06/20/2006 REACH_SVHC Declaration_CG2800MS.pdf No
Does not Contain
CG75 GP S.A. STANDARD 75V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG75L GP S.A. STANDARD 75V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 CoC_RoHS10_CG75L REACH_SVHC Declaration_CG75L No
Does not Contain
CG75LS GP S.A. STANDARD 75V NOMINAL SMT RoHS No 06/20/2006 PbFree No 06/20/2006 No
07/08/2012
CG75LSTR GP S.A. STANDARD 75V NOMINAL SMT RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG75LTR GP S.A. STANDARD 75V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 CoC_RoHS10_CG75LTR REACH219_Declaration_CG75LTR Yes
Does not Contain IPC_CG75LTR
CG75MS GP S.A. STANDARD 75V MS RoHS No 06/20/2006 PbFree No 06/20/2006 CoC_RoHS10_CG75MS REACH201_Declaration_CG75MS Yes
Does not Contain IPC_CG75MS
CG75MSTR GP CG2 SMT TYPE RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG90 GP S.A. STANDARD 90V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG90L GP S.A. STANDARD 90V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 CoC_RoHS10_CG90L REACH_SVHC Declaration_CG90L
Does not Contain IPC_CG90L
CG90LS GP S.A. STANDARD 90V NOMINAL SMT RoHS No 06/20/2006 PbFree No 06/20/2006 No
07/18/2012
CG90LSTR GP S.A. STANDARD 90V NOMINAL SMT RoHS No 06/20/2006 PbFree No 06/20/2006 No
CG90LTR GP S.A. STANDARD 90V NOMINAL RoHS No 06/20/2006 PbFree No 06/20/2006 CoC_RoHS10_CG90LTR REACH205_Declaration_CG90LTR No
Does not Contain IPC_CG90LTR
CG90MS GP S.A. STANDARD 90V MS RoHS No 06/20/2006 PbFree No 06/20/2006 CoC_RoHS10_CG90MS REACH181_Declaration_CG90MS No
Does not Contain
CG90MSTR GP S.A. STANDARD 90V MS RoHS No 06/20/2006 PbFree No 06/20/2006 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Gas Discharge Tubes CG/CG2 SN Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Gas Discharge Tubes Catalog

GDTs dissipate voltage transients through a contained plasma gas. They have high insulation resistance plus low capacitance and leakage to ensure minimal effect on normal operation of equipment...

pdficon Circuit Protection Products Selection Guide