background-waves

CG2230LS

Product Status| Activei

CG2230LS

GP S.A. STANDARD 230V NOMINAL SMT | Series: CG CG2
info
Littelfuse highly reliable CG/CG2 Series GDTs provide a high degree of surge protection in a small size ideal for board level circuit protection.

GDTs function as switches which dissipate a minimum amount of energy and therefore handle currents that far surpass other types of transient voltage protection. Their gas-filled, rugged ceramic metal construction make them well suited to adverse environments.

The CG/CG2 series comes in a variety of forms including surface mount, core, straight and shaped leads, to serve a variety of mounting methods.

The CG Series (75-110V) is ideal for protection of test and communication equipment and other devices in which low voltage limits and extremely low arc voltages are required. The CG2 Series (145V-1000V) is ideal for protecting equipment where higher voltage limits and holdover voltages are necessary.
PropertyValue
VMIN Spark (V)
195
VNom Spark (V)
230
VMAX Spark (V)
265
Max Impulse Sparkover Voltage @ 100V/µs (V)
600
Insulation Resistance (Ω)
1
Capacitance (Co) (pF)
1
Impulse Discharge Current @8/20µs (kA)
20
DC Holdover Voltage (V)
150
Electrodes
2
Failsafe
No
MSL
MIL-STD-750D/1021
Insulation Resistance (Voltage Rating)
100
Operating Temperature
-40° to 90°C
Terminations
100% Tin over Copper Clad steel
Temperature Cycling
MIL-STD 750D/1051
Lead Diameter
0.8
Size
MIL-STD-883F Method 2007.3
Humidity
MIL-STD-750D/1021
Electrode Material
Copper
RampRate
100
  • Rugged Ceramic-Metal construction
  • Low Capacitance(<1.5 pF)
  • Meets REA PE-80
  • Available in surface mount, and a variety of lead options options

CG2230LS Applications

Highlights Section

  • Communication lines and equipment
  • CATV equipment
  • Test equipment
  • Data lines
  • Power supplies
  • Instrumentation circuits
  • Medical electronics
  • ADSL equipment
  • Telecom SLIC protection

CG2230LS Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
CG2230LSGP S.A. STANDARD 230V NOMINAL SMTRoHS6/20/2006Pb-Free6/20/2006No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.