CG5145MS - CG5 Series

Series: CG5
Obsolete: 2016 -01-12 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
GDT CG5 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse CG5 MS mini surge arresters are specifically designed for protection of electrical and communication equipment against over voltage transients in surface mount assembly applications. This series offers the most cutting edge protection using non-radioactive elements.

Features:

  • RoHS compliant and Lead-free
  • GHz working frequency 
  • Excellent stability on multiple pulse duty cycle
  • Excellent response to fast rising transients.
  • Ultra Low Insertion Loss
  • 5KA surge capability tested with 8/20μS pulse as defined by IEC 61000-4-5 
  • Ultra small devices offered in a variety of mounting lead forms
  • Non-Radioactive
  • Low capacitance (<1pF)
  • Voltage Ranges 90V to 600V
  • UL recognized 
  • Conforms to ITU-T K12, IEC 1000-4-5

Applications:

  • Communication equipment
  • CATV equipment
  • Test equipment
  • Data lines
  • Power supplies
  • Telecom SLIC protection
  • Broadband equipment
  • ADSL equipment, including ADSL2+
  • XDSL equipment
  • Satellite and CATV equipment
  • General telecom equipment

pdficon Gas Discharge Tubes CG5 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
CG5145MS GP BIPOLAR SURGE ARRESTOR MS RoHS No 06/20/2002 PbFree No 06/20/2002 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.