470002 - 470 Series

Series: 470
Questions? Contact Littelfuse Support
Fuse 470 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 470 Series Thin Film fuse is a 1206 125V rated, fast-acting fuse specifically designed to cater secondary circuit protection needs of compact applications.

Features:

  • Surface Mount Type
  • 125V rated Fast Acting 1206 Fuse
  • 260oC max Reflow Temperature capability
  • RoHS  compliant, Halogen Free, 100% Pb-free

Applications:

  • LED/LCD Panel Inverters
  • LED Lightings
  • Battery Charging Circuit Protection
  • Notebooks/PCs
  • Gaming Consoles
  • Printers

Property (Mouseover for details) Value
Body Epoxy Substrate
Nominal Melting I2T (A2sec) 0.75625
Nominal Cold Resistance (Ohms) 0.1004
Opening Fast-Acting (F)
Interrupt Current (Max) AMP 50A125VDC
Operating Temperature -55° to 125°C
Partner ECAD Models 470002

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Littelfuse Fuse 470 Datasheet

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0470002.DRSNP FUSE TFF WIA 125V FA 1206 2A RoHS No 10/22/2017 PbFree No 10/22/2017 CoC_RoHS10_0470002.DRSNP REACH219_Declaration_0470002.DRSNP Yes
10/22/2017
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.