0467.750 - 467 Series Series

Fuse 467 Image
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 467 Series Fast-Acting SMF is an ultra small (0603
size) thin-film device designed for secondary protection
of circuits used in space constrained applications such
as hand-held portable electronic devices.This series
is 100% lead-free and meets the requirements of the
RoHS directive. New Halogen-Free 467 Series fuses are
available–to order use the “HF” suffix. See Part Numbering
section for additional information..


Features:

  • Complies with electronic industry environmental standards for lead reduction
  • Product is compatible with lead-free solders and higher temperature profiles
  • High performance materials provide improved performance in elevated ambient temperature applications
  • Product is marked on top surface with code to allow amperage-rating identification without testing
  • Low profile for height sensitive applications
  • Flat top surface for pick-and-place operations
  • Element-covering material is resistant to industry standard cleaning operations
  • Mounting pad and electrical performance are identical to Littelfuse 431 and 434 Series products
  • Alloy-based element construction provides superior inrush withstand characteristics (I2t) over ceramic or glass-based 0603 fuse products
Property (Mouseover for details) Value
Body Advanced High Temperature Substrate
Nominal Melting I2T (A2sec) 0.0171
Nominal Cold Resistance (Ohms) 0.117
Opening Very Fast-Acting (FF)
Operating Temperature -55° to 90°C
Partner ECAD Models 0467.750
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0467.750NR FUSE 32V V/FA LEAD FREE SLIM 0603.750A RoHS No 04/23/2003 PbFree No 04/23/2003 CoC_RoHS10_0467.750NR REACH_SVHC Declaration (Contain)_0467.750NR No
Contains IPC_467xxxxNR-series
0467.750NRHF FUSE 32V V/FA HALOGEN FREE 0603 .750A RoHS No 04/23/2003 PbFree No 04/23/2003 CoC_RoHS10_0467.750NRHF REACH_SVHC Declaration (Contain)_0467.750NRHF Yes
04/23/2003
Contains IPC_467_HF
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.