046501.6 - 465 Series

Series: 465
Questions? Contact Littelfuse Support
Fuse 465 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.


Features:

  • The Surface Mount Nano2 250V UMF product family complies with IEC Publication IEC 60127-4-Universal Modular Fuse-Links [UMF]. This IEC standard has been accepted by UL/CSA making it the first global fuse standard.
  • The Nano2 250V UMF fuse family is based on the proven NANO2 fuse product technology.
  • Product is compatible with lead free solders and higher temperature profiles.
  • RoHS Compliant
Property (Mouseover for details) Value
Body Ceramic
Nominal Melting I2T (A2sec) 9
Moisture Sensitivity Level Level 1
Nominal Cold Resistance (Ohms) 0.056
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Partner ECAD Models 046501.6
Operating Temperature -55° to 125°C

UMFicon UL_JGFI_E184655

METIicon METI_NBK030205_E10480B_2_24_12

cURicon cUR_JDYX8_E10480_104606086

URicon UR_JDYX2_E10480_104606086

pdficon Fuse 465 Datasheet

The Surface Mount Nano2 250V UMF product family complies with IEC Publication IEC60127-4-Universal Modular Fuse-Links [UMF]...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 465 Series TC Curve

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
046501.6DR FUSE 250V TL NANO2 UMF RoHS 1.6A RoHS No 02/14/2002 PbFree No REACH197_Declaration_with_Pb_046501.6DR Yes
Contains IPC_046501.6DR
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.