46206300000 - 462 Series

Series: 462
Questions? Contact Littelfuse Support
Fuse 462 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 462 series NANO®2 SMF has time-lag current characteristics with interrupting ratings rated at 250V and 350V. It complies with IEC Publication IEC 60127-4 Universal Modular Fuse-Links.

Features:

  • Heat resistant plastic housing, UL 94 V-0
  • Designed for line or low voltage applications
  • Low Voltage drop
  • Internationally approved
  • High pulse resistance
  • Compaitable with lead-free solders and higher temperature profiles
  • Available in ratings of 500mA to 5A

Applications

  • Lighting ballast
  • AC/DC adaptor primary protection
  • Transformerless AC/DC converter circuits
  • High DC voltage power distribution system
Property (Mouseover for details) Value
Body Plastic
Nominal Melting I2T (A2sec) 0.8
Moisture Sensitivity Level Level 1
Nominal Cold Resistance (Ohms) 0.157
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
VDC (V) 250
Partner ECAD Models 46206300000
Operating Temperature -40° to 85°C

UMFicon UL_JGFI_E242325

EACicon RUC_DE.HB26.B.01385_21

CEicon CE_Doc_462 series

UKCAicon UK_Doc_462

cURicon cUR_JDYX8_E67006_101215836

URicon UR_JDYX2_E67006_101215836

pdficon Fuse 462 Datasheet

The 462 series Nano2® Surface Mount Fuse has time-lag current characteristics with interrupting ratings rated at 250V and 350V...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
46206300000 FUSE 250V SM LEAD FREE .630A RoHS No 01/14/2004 PbFree No 01/01/2009 CoC_RoHS10_46206300000
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.