0456020. - 456 Series

Series: 456
Questions? Contact Littelfuse Support
Fuse 456 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The High Current NANO2 Fuse is a small square surface mount fuse that is designed to support higher current requirements of various applications.

Features:

  • Surface mount high current fuse
  • Fully compatible with lead free solder alloys and higher temperature profiles associated with lead free assembly
  • RoHS compliant, Halogen-free
  • Available in ratings of 20, 30 and 40 Amperes

Applications:


  • Voltage regulator module for PC server
  • Cooling fan system for PC server
  • Storage system power
  • Basestation power supply
  • Power Supplies for networking
  • Mass Storage Systems
  • Automotive
Property (Mouseover for details) Value
Body Ceramic
Nominal Melting I2T (A2sec) 18
Moisture Sensitivity Level Level 1
Nominal Cold Resistance (Ohms) 0.0023
Opening Very Fast-Acting (FF)
VAC (V) 125
VDC (V) 65
Partner ECAD Models 0456020.
Operating Temperature -55° to 125°C

CSAicon CSA_ 1422-30_ 029862

TUVicon TUV_J50246929

CEicon CE_Doc_456

tc-icon 456 Series TC Curve

pdficon Fuse 456 Datasheet

The High Current NANO2® Fuse is a small square surface mount fuse that is designed to support higher current requirements of various applications...

URicon UR_JDYX2_E10480_101212228

cURicon cUR_JDYX8_E10480_101212228

pdficon Fuseology Selection Guide

Littelfuse Fuseology Selection Guide

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Fuseholder Selection Guide

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0456020.ER FUSE 125V V/FA NANO2 RoHS 20A RoHS No 12/20/2006 PbFree No CoC_RoHS9_0456020.ER REACH_SVHC Declaration (Contain)_0456020.ER.pdf Yes
Contains IPC_0456020.ER_Final
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.