0453.750 - 453 Series

Series: 453
Questions? Contact Littelfuse Support
Fuse 451 453 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Nano SMF Fuse is a very small, Wire-in-Air (WIA) square shape surface mount fuse which is very suitable for the secondary side circuit over-current protection applications and is designed for PCB using surface mount technology.

Features:

  • Very fast acting
  • Small size
  • Wide range of current rating available (0.062A to 20A)
  • Wide operating temperature range
  • Low temperature rerating
  • RoHS compliant and Halogen Free

Applications:

  • Notebook PC
  • LCD/PDP TV
  • LCD monitor
  • LCD/PDP panel
  • LCD backlight inverter
  • Portable DVD player
  • Power supply
  • Networking
  • PC server
  • Cooling fan system
  • Storage system
  • Telecom system
  • Wireless basestation
  • White goods
  • Game console
  • Office Automation equipment
  • Battery charging circuit protection
  • Industrial equipment
Property (Mouseover for details) Value
Body Ceramic
Nominal Melting I2T (A2sec) 0.2143
Moisture Sensitivity Level Level 1
Nominal Cold Resistance (Ohms) 0.1444
Opening Very Fast-Acting (FF)
VAC (V) 125
VDC (V) 125
Partner ECAD Models 0453.750
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0453.750MR FUSE 125V V/FA NANO2 RoHS .750A RoHS No 09/01/1998 PbFree No CoC_RoHS9_0453.750MR REACH_SVHC Declaration (Contain)_0453.750MR Yes
Contains IPC_0453.750MR
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.