0452003. - 452 Series

Series: 452
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The NANO2 Slo-Blo fuse has enhanced inrush withstand characteristics over the NANO2 Fast-Acting fuse. The unique time delay feature of this fuse design helps solve the problem of nuisance "opening" by accommodating inrush currents that normally cause a fast-acting fuse to open.


Features:

  • Time-Lag (Slo-Blo)
  • Small size 
  • Wide range of current rating available (375mA to 12A)
  • Wide operating temperature range
  • Low temperature de-rating
  • RoHS compliant
  • Halogen Free
Property (Mouseover for details) Value
Amps Rate (A) 3
Body Ceramic
Nominal Melting I2T (A2sec) 20.16
Marking Code Black
Moisture Sensitivity Level Level 1
Nominal Cold Resistance (Ohms) 0.034
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 125
VDC (V) 125
Partner ECAD Models 0452003.
Operating Temperature -55° to 125°C

METIicon METI_NBK030205_E10480B_2_24_12

CEicon CE_Doc_452/454 series

UKCAicon UK_Doc_452_454

CSAicon CSA_1422-01_029862

TUVicon TUVR_R50515033

URicon UR_JDYX2_E10480_101212223

cURicon cUR_JDYX8_E10480_101212223

pdficon Fuseology Selection Guide

Littelfuse Fuseology Selection Guide

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 452 454 TC Curver

pdficon Fuse 452 and 454 Datasheet

The NANO2 Slo-Blo® fuse has enhanced inrush withstand characteristics over the NANO2 Fast-Acting fuse...

pdficon Fuseholder Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0452003.MRL FUSE 125V SB NANO2 W/Au CAPS RoHS 3A RoHS No 01/12/2004 PbFree No CoC_RoHS9_0452003.MRL REACH_SVHC Declaration (Contain)_0452003.MRL
Contains IPC_0452003.NRL_0452003.MRL
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.