CNL400 - CNL Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Features & Benefits

  • Window shows fuse status
  • 2,500 A interrupting rating
  • Compact size saves space
  • RoHS compliant and lead free

Applications

Lift trucks, scissor lifts, pallet movers, and other low voltage battery operated equipment used to move
hazardous materials.
Property (Mouseover for details) Value
Ampere Rating (A) 400
VAC (V) 32
VDC (V) 32
Interrupting Rating 2.5 kA @ 32 Vdc
Opening Fast-Acting
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0CNL400.V FUS 32VDC F/A LIMITER 400A STUD MOUNT RoHS No PbFree No No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.