0253.250 - 253 Series

Series: 253
Questions? Contact Littelfuse Support
Fuse 251 253 Hi_Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The PICO® II Very Fast-Acting Fuse is designed to meet an 
extensive array of performance characteristics in a 
space-saving subminiature package.


Features:

  • Very fast-acting
  • Small Size
  • Wide current rating range (62mA- 15A)
  • RoHS compliant 
  • Halogen-free available 
  • Wide operating temperature range
  • Low temperature rerating
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 0.0116
Nominal Cold Resistance (Ohms) 0.665
Opening Very Fast-Acting (FF)
VAC (V) 125
VDC (V) 125
Operating Temperature -55° to 125°C

tc-icon 251 Series Time Curve

pdficon Fuse 251 Datasheet

The PICO® II Very Fast-Acting Fuse is designed to meet an extensive array of performance characteristics in a space-saving subminiature package...

pdficon Fuse 253 Datasheet

The PICO® II Very Fast-Acting Fuse is designed to meet an extensive array of performance characteristics in a space-saving subminiature package.

To request product environmental information, please complete the Product Environmental Information Request Form.