
Series: 253
PICO® II Very Fast-Acting Military Spec. Subminiature Axial Leaded Fuse
The PICO® II Very Fast-Acting Fuse is designed to meet an extensive array of performance characteristics in a space-saving subminiature package.
- Very fast-acting
- Small Size
- Wide current rating range (62mA- 15A)
- RoHS compliant
- Halogen-free available
- Wide operating temperature range
- Low temperature rerating
253 Parts
Filters
Showing 1 to 6 of 6 Total Results
Part Number | Actions | Maximum AC Voltage (V) | Voltage Rating (V) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Opening | Operating Temperature |
---|
Part Number | Actions | Maximum AC Voltage (V) | Voltage Rating (V) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Opening | Operating Temperature | |
---|---|---|---|---|---|---|---|---|
75 | 1050 | 0.00081 | -55° to 100°C | |||||
75 | 1250 | 0.00074 | -55° to 100°C | |||||
75 | 3300 | 0.00056 | -55° to 100°C | |||||
75 | 4300 | 0.00054 | -55° to 100°C | |||||
75 | 7450 | 0.00043 | -55° to 100°C |