L70S450 - L70S Series – High-Speed Semiconductor Fuse Series

External overview image
Roll Over to Zoom
       
 
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse L70S Series High-Speed Fuses are designed to protect today’s equipment and systems, and are manufactured with Littelfuse-developed technology that sets tomorrow’s standards for accuracy, consistent quality, reliability, and predictable performance.

Littelfuse engineers have redefined High-Speed Fuse technology by using advanced metallurgical, polymer, and materials research, mathematical modeling, and computerized statistical analysis.

Applications
Designed specifically for supplementary protection of semiconducting devices such as silicon controlled rectifiers (SCR’s), diodes, thyristors, triacs, transistors, and similar solid-state devices. These devices are used in power equipment including variable speed drives, power rectifiers, UPS systems, DC power supplies, and in a wide range of electronic equipment. May be used wherever extremely fast-acting, current-limiting fuses with no time delay are required.

Safety
  • AC: 200 kAIC
    DC: 20 kAIC — Reliable interruption of all overcurrents meets present and future system requirements.
  • Extremely Current Limiting — Low I2t and peak let-through currents meet most semiconductor requirements.
  • UL Recognized — High-speed fuses may be used to provide supplementary protection in UL listed equipment.
Safety
  • Low Watt Losses — Means less heating and power consumption in circuit.
  • Controlled Transient Overvoltages — All circuits are subject to transient overvoltages during fault current interruption. These transient overvoltages (arc voltages) start when fuse links melt or circuit breaker contacts part, and subside when circuit is interrupted. Semiconductors are very sensitive to overvoltages. Littelfuse high-speed fuse designs keep transient overvoltages to low levels and help reduce semiconductor failure.
Property (Mouseover for details) Value
Ampere Rating (A) 450
VAC (V) 700
VDC (V) 650
Interrupting Rating 20 kA @ 650 Vdc
Opening Very Fast-Acting (FF)
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
L70S450.X FUS 700V SEMICONDUCTOR 450A RoHS No 09/01/2006 PbFree No CoC_RoHS9_L70S450.X No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.