FLM02.5 - FLM Series - Time-Delay 250 V Midget Fuses Series

External overview image
Roll Over to Zoom
       
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

FLM02.5 is a Midget fuse with an ampere rating of 2.5.

Property (Mouseover for details) Value
Ampere Rating (A) 2.5
VAC (V) 250
VDC (V) 125
Interrupting Rating 10 kA @ 250 Vac
Opening Slo-Blo/Time Lag (T)/Time Delay
Size Midget/5AG
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0FLM02.5T FUS 250V T/D MIDGET 2.5A RoHS No 01/30/2006 PbFree No 01/30/2006 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.