LLNRK009 - LLNRK Series

Series: LLNRK
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
       
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse LLNRK and LLSRK series POWR-PRO™ fuses provide superior overload and short circuit protection for service entrance, main, feeder and general-purpose branch circuits up to 600 amperes.

LLNRK/LLSRK series fuses can be installed in existing Class H fuse blocks to upgrade systems containing lower interrupting rating Class H one-time or renewable fuses.

Applications:
  • All general-purpose circuits
  • Motors
  • Transformers
  • Solenoids
  • Fluorescent lighting
  • All system components with high in-rush currents
Features:
  • Extremely current limiting — Reduces damage to circuits and equipment under short-circuit conditions. Stops damaging short circuits faster than any mechanical protective device.
  • 300kA Interrupting Rating — Littelfuse self-certified to 300,000 amperes as standard. Meets future trend towards higher available short circuit currents.
  • Reduced costs — Current limiting design often permits use of readily available, less costly equipment. Low resistance design reduces power consumption and utility bills.
  • Excellent time delay — True dual-element construction, with separate non-fatiguing thermally-reversible spring-loaded thermal overload element, withstands repeated surges within rated time delay without opening needlessly. Eliminates needless downtime caused by power surges or equipment demands.
Property (Mouseover for details) Value
Ampere Rating (A) 9
VAC (V) 250
VDC (V) 125
Interrupting Rating 20 kA @ 125 Vdc
Opening Slo-Blo/Time Lag (T)/Time Delay
To request product environmental information, please complete the Product Environmental Information Request Form.