background-waves

Series: LLNRK

UL Class RK1 Dual Element Time-Delay Fuse
Product Status| Activei
info
Littelfuse LLNRK and LLSRK series POWR-PRO™ fuses provide superior overload and short circuit protection for service entrance, main, feeder and general-purpose branch circuits up to 600 amperes.

LLNRK/LLSRK series fuses can be installed in existing Class H fuse blocks to upgrade systems containing lower interrupting rating Class H one-time or renewable fuses.

  • POWR-PRO Performance
  • Indication available
  • Dual-element design
  • Extremely Current-Limiting
  • IEC Type 2 “No Damage” protection to IEC and NEMA type motor starters
  • Indicating and DIN mount fuse holders available
  • Superior overload and short-circuit protection
  • Ability to detect issues quickly
  • Eliminates needless downtime
  • Reduces or eliminates damage to circuits and equipment under short-circuit conditions
  • Prevents fault current damage to healthy system equipment
  • Provides design flexibility

LLNRK Parts

FiltersFilters

LLNRK Applications

Highlights Section

  • General-purpose circuits
  • Motors
  • Transformers
  • Solenoids
  • Fluorescent lighting

Series: LLNRK Resources

LLNRK Related Products

Alternates