0477004 - 477 Series

Series: 477
Questions? Contact Littelfuse Support
SX20 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 477 Series is the first and smallest 500VAC and 400VDC fuse under the class of 5x20mm fuse family. It is designed for circuit protection in the area of high energy applications.

With its DC and AC characteristics, the 477 Series is well suited for high energy or power efficient applications and 3-phase power supplies protection respectively.

In addition, it has interrupting rating (0.5A to 16A) at 400Vdc which ensures the circuit is well protected under DC conditions.


Features:

  • DC interrupting current
  • 100% Lead-Free and RoHS compliant
  • UL and CSA, SEMKO agency approval


Applications:
  • Input of 3 phase Power Supplies
  • Inverter in LCD backlight unit
  • DC side of air-conditioner unit

Property (Mouseover for details) Value
Body Ceramic
Nominal Melting I2T (A2sec) 52.48
Nominal Cold Resistance (Ohms) 17.2
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 500
VDC (V) 400
Partner ECAD Models 0477004
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0477004.MXP FUSE 500Vac 400Vdc 5X20 TL 4A RoHS No 01/01/2008 PbFree No 01/01/2008 CoC_RoHS10_0477004.MXP REACH_SVHC Declaration_0477004.MXP Yes
Does not Contain IPC_0477004.MXP
0477004.MXEP FUSE 500Vac 400Vdc 5X20 TL PT 4A RoHS No 01/01/2008 PbFree No 01/01/2008 CoC_RoHS10_0477004.MXEP REACH205_Declaration_0477004.MXEP No
Does not Contain IPC_0477004.MXEP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.