028506.3 - 285 Series

Series: 285
Questions? Contact Littelfuse Support
Fuse 285 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Ideal for supplementary protection in appliance or utilization equipment, especially in audio and medical equipment.


Features:
  • Gold or rhodium-plated caps
  • Ceremic tubes
  • Broad current ratings: 125 mA to 20A
  • 100% lead-free and RoHS compliant
  • PSE agency approval


Applications:
  • Audio and video electronics: inverter and driver circuits for LCD TV, DVD recorders / players, home audio system, etc.
  • Medical electronics
  • High sensitive, low magnetic circuits
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 130.977
Nominal Cold Resistance (Ohms) 0.0107
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Partner ECAD Models 028506.3
Operating Temperature -55° to 125°C

METIicon UL_NBK250702 E10480E

pdficon Fuse 285 Datasheet

5x20mm fuse with gold or rhodium-plated caps and colourful ceramic body designed to IEC standard...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
028506.3MXRP FUSE 250V 5X20 PB-FREE 6.3A RoHS No 06/18/2008 PbFree No 06/18/2008 No
028506.3HXP FUSE 250V 5X20 PB-FREE 6.3A RoHS No 02/05/2009 PbFree No 02/05/2009 No
028506.3HXRP FUSE 250V 5X20 PB-FREE 6.3A RoHS No 02/05/2009 PbFree No 02/05/2009 No
028506.3MXP FUSE 250V 5X20 PB-FREE 6.3A RoHS No 06/18/2008 PbFree No 06/18/2008 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.