0235002. - 235 Series

Series: 235
Questions? Contact Littelfuse Support
.4.1.1
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm meduim- acting glass body fuse designed to UL specification.


Features:

  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • RoHS compliant and lead-free
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 2.645
Nominal Cold Resistance (Ohms) 0.0603
Opening Fast-Acting (F)
VAC (V) 250
Partner ECAD Models 0235002.
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0235002.VXEP FUSE 5X20MM PGT V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235002.VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235002.MRG941T1P FUSE 250V 5X20 FA PT TR CC PB-FREE 2A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235002.HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0235002.HXP REACH_SVHC Declaration_0235002.HXP No
Does not Contain IPC_0235002.HXP
0235002.MXEP FUSE 5x20 PGT F LBC 2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0235002.MXEP No
0235002.MXP FUSE 5x20 F LBC 2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 REACH219_Declaration_0235002.MXP No
Does not Contain IPC_0235002.MXP
0235002.MXB941P FUSE 5X20 CC 1 YELLOW F LBC 2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235002.MXB940P FUSE 5X20 C/CODE 1 RED F LBC 2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235002.HXEP FUSE 5X20MM PGT H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0235002.MRET1P FUSE 250V UL LBC FA 5X20MM RoHS 2A RoHS No 02/01/2005 PbFree No 02/01/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.