0233005. - 233 Series

Series: 233
Questions? Contact Littelfuse Support
Fuse 233 Hi_Res
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm meduim- acting glass body fuse designed to UL specification.


Features:

  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • RoHS compliant and lead-free
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 89.975
Nominal Cold Resistance (Ohms) 0.0217
Opening Medium-Acting/Medium Time Lag/Medium Time Delay
VAC (V) 125
Partner ECAD Models 0233005.
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0233005.MXF34P FUSE 125V MA 5X20MM RAD RoHS 5A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233005.MXF21P FUSE 125V UL LBC MA 5X20MM 5A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233005.MXF5P FUSE 5X20 PGT RAD. FORMED M 5A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233005.MXF35P FUSE 5X20 PGT RAD FORMED M 5A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233005.MXF11P FUSE 5X20 PGT RAD FORMED M 5A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233005.MXBP FUSE 5x20 C/CODE M 5A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
0233005.MRET1P FUSE 125V UL LBC MA 5X20MM 5A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233005.MXF36P FUSE 5X20 PGT RAD FORMED M 5A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
0233005.MXEP FUSE 5x20 PGT M 5A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0233005.MXEP REACH197_Declaration_0233005.MXEP Yes
Does not Contain
0233005.MXP FUSE 5x20 M 5A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0233005.MXP Yes
IPC_0233005.MXP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.