023201.6 - 232 Series

Series: 232
Questions? Contact Littelfuse Support
Fuse 232 Hi_Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5X20mm medium-acting glass body cartridge fuse designed to Meti B Standard. 


Features:

  • Designed to Japanese Standard JIS C6575.
  • Available in cartridge and axial lead format.
  • RoHS compliant and lead-free.

Applications:

  • Used as supplementary protection in appliance or utilization equipment to provide individual protection for components or internal circuits. 
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 6.96
Nominal Cold Resistance (Ohms) 0.0537
Opening Medium-Acting/Medium Time Lag/Medium Time Delay
VAC (V) 250
Partner ECAD Models 023201.6
Operating Temperature -55° to 125°C

kcicon KTL_SU05001_2015_3_18_02

kcicon KTL_SU05001-3001

pdficon Fuse 232 Datasheet

5X20mm medium-acting glass body cartridge fuse designed to Meti B standard...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon 112-232INS-B Installation Instructions

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
023201.6MXF5125P FUSE 125V MITI LBC MA 5X20MM 1.6A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
023201.6MXP FUSE 5x20 S METI B 1.6A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_023201.6MXP Yes
023201.6MX125P FUSE 5X20 S METI B 1.6A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_023201.6MX125P Yes
023201.6MXF5P FUSE 250V MA LBC PT 5X20MM RoHS 1.6A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
023201.6MXEP FUSE 5x20 PGT S METI B 1.6A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_023201.6MXEP REACH197_Declaration_023201.6MXEP Yes
Does not Contain
023201.6MXF22P FUSE 250V MITI LBC MA 5X20MM 1.6A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.