0219.125 - 219XA Series

Series: 219XA
Questions? Contact Littelfuse Support
Fuse 219XA Hi_Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm time-Lag glass body cartridge fuse designed to 
IEC specification


Features:

  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, Sheet 6 specification for timeLag fuses
  • Available in cartridge and axial lead form
  • RoHS compliant and lead-free
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 27.15
Nominal Cold Resistance (Ohms) 0.08165
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Partner ECAD Models 0219.125
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0219.125MXABP FUS 5x20 CC T EBC 125mA/250V HIGH I2T-P RoHS No 06/01/2005 PbFree No 06/01/2005 No
0219.125MXAEP FUS 5X20 PGT T EBC 125mA/250V HIGH I2T-P RoHS No 06/01/2005 PbFree No 06/01/2005 No
0219.125TXAP FUSE 5X20 T EBC 125mA/250V HIGH I2T (P) RoHS No 06/01/2005 PbFree No 06/01/2005 No
0219.125MXAP FUSE 5X20 T EBC 125mA/250V HIGH I2T (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0219.125MXAP REACH_SVHC Declaration_0219.125MXAP No
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.