02193.15 - 219XA Series

Series: 219XA
Questions? Contact Littelfuse Support
Fuse 219XA Hi_Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm time-Lag glass body cartridge fuse designed to 
IEC specification


Features:

  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, Sheet 6 specification for timeLag fuses
  • Available in cartridge and axial lead form
  • RoHS compliant and lead-free
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 1.23
Nominal Cold Resistance (Ohms) 0.8475
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Partner ECAD Models 02193.15
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
02193.15MXAP FUSE 5X20 T EBC 3.15A/250V HIGH I2T (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_02193.15MXAP REACH201_Declaration_02193.15MXAP No
Does not Contain IPC_02193.15MXAP
02193.15TXAP FUSE 5X20 T EBC 3.15A/250V HIGH I2T (P) RoHS No 06/01/2005 PbFree No 06/01/2005 No
02193.15MXAEP FUS 5X20 PGT T EBC 3.15A/250V HIGH I2T-P RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_02193.15MXAEP REACH205_Declaration_02193.15MXAEP No
Does not Contain
02193.15MRAET1P FUSE 250V 5X20 TL EBC HIGHI2T RoHS 3.15A RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_02193.15MRAET1P REACH201_Declaration_02193.15MRAET1P Yes
Does not Contain
02193.15MXABP FUSE 250V IEC TD EBC 5X20 RoHS 3.15A RoHS No 06/01/2005 PbFree No 06/01/2005 REACH181_Declaration_02193.15MXABP No
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.