021901.6 - 219XA Series

Series: 219XA
Questions? Contact Littelfuse Support
Fuse 219XA Hi_Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm time-Lag glass body cartridge fuse designed to 
IEC specification


Features:

  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, Sheet 6 specification for timeLag fuses
  • Available in cartridge and axial lead form
  • RoHS compliant and lead-free
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 44.2
Nominal Cold Resistance (Ohms) 0.0551
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Partner ECAD Models 021901.6
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
021901.6MXAF5P FUSE 250V EBC TL 5X20 RoHS 1.6A RoHS No 06/01/2005 PbFree No 06/01/2005 No
20100800431P FUSE 250V DIN M/TL PT 5X20MM RoHS .080A RoHS No 10/22/2013 PbFree No 10/22/2013 No
10/22/2013
021901.6MXAEP FUS 5X20 PGT T EBC 1.6A/250V HIGH I2T-P RoHS No 06/01/2005 PbFree No 06/01/2005 No
021901.6MXAP FUSE 5X20 T EBC 1.6A/250V HIGH I2T (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_021901.6MXAP REACH209_Declaration_021901.6MXAP Yes
06/01/2005
Does not Contain IPC_021901.6MXAP
20100800001P FUSE 250V DIN M/TL 5X20MM RoHS .080A RoHS No 10/22/2013 PbFree No 10/22/2013 No
10/22/2013
20100800021P FUSE 250V DIN M/TL 5X20MM RoHS .080A RoHS No 10/22/2013 PbFree No 10/22/2013 No
10/22/2013
20101000001P FUSE 250V DIN M/TL 5X20MM RoHS .100A RoHS No 10/22/2013 PbFree No 10/22/2013 REACH211_Declaration_20101000001P No
10/22/2013
Does not Contain
021901.6TXAP FUSE 5X20 T EBC 1.6A/250V HIGH I2T (P) RoHS No 06/01/2005 PbFree No 06/01/2005 No
20100630431P FUSE 250V DIN M/TL 5X20MM RoHS .063A RoHS No 10/22/2013 PbFree No 10/22/2013 No
10/22/2013
021901.6MXABP FUSE 250V IEC TD EBC 5X20 RoHS 1.6A RoHS No 06/01/2005 PbFree No 06/01/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.