0219005. - 219XA Series

Series: 219XA
Questions? Contact Littelfuse Support
Fuse 219XA Hi_Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm time-Lag glass body cartridge fuse designed to 
IEC specification


Features:

  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, Sheet 6 specification for timeLag fuses
  • Available in cartridge and axial lead form
  • RoHS compliant and lead-free
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 330
Nominal Cold Resistance (Ohms) 0.01578
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Partner ECAD Models 0219005.
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0219005.MXAB901P FUS 5X20 CC 1 BLUE T EBC 5A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 No
20105000431P FUSE 250V DIN M/TL 5X20MM RoHS .500A RoHS No 06/01/2005 PbFree No 06/01/2005 No
20105000021P FUSE 250V DIN M/TL 5X20MM RoHS .500A RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_20105000021P No
0219005.MXABP FUSE 250V IEC TD EBC 5X20 RoHS 5A RoHS No 06/01/2005 PbFree No 06/01/2005 No
20105000001P FUSE 250V DIN M/TL 5X20MM RoHS .500A RoHS No 06/01/2005 PbFree No 06/01/2005 No
20105000431PX RoHS No 06/01/2005 PbFree No 06/01/2005 No
20104000431PX RoHS No 06/01/2005 PbFree No 06/01/2005 No
0219005.MXAP FUSE 5X20 T EBC 5A/250V HIGH I2T (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0219005.MXAP REACH_SVHC Declaration_0219005.MXAP No
Does not Contain IPC_0219005.MXAP
0219005.TXAP FUSE 5X20 T EBC 5A/250V HIGH I2T (P) RoHS No 06/01/2005 PbFree No 06/01/2005 No
2010400043X RoHS No 06/01/2005 PbFree No 06/01/2005 No
0219005.MXAEP FUSE 5X20 PGT T EBC 5A/250V HIGH I2T (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0219005.MXAEP REACH191_Declaration_0219005.MXAEP No
Does not Contain
20104000431P FUSE 250V DIN M/TL PT 5X20MM RoHS .400A RoHS No 06/01/2005 PbFree No 06/01/2005 No
20106300001P FUSE 250V DIN M/TL 5X20MM RoHS .630A RoHS No 06/01/2005 PbFree No 06/01/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.