0219004. - 219XA Series

Series: 219XA
Questions? Contact Littelfuse Support
Fuse 219XA Hi_Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm time-Lag glass body cartridge fuse designed to 
IEC specification


Features:

  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, Sheet 6 specification for timeLag fuses
  • Available in cartridge and axial lead form
  • RoHS compliant and lead-free
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 330
Nominal Cold Resistance (Ohms) 0.01578
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Partner ECAD Models 0219004.
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0219004.MXAP FUSE 5X20 T EBC 4A/250V HIGH I2T (P) RoHS No 06/01/2005 PbFree No 06/01/2005 REACH197_Declaration_0219004.MXAP No
Does not Contain IPC_0219004.MXAP
20103150431P FUSE 250V DIN M/TL PT 5X20MM RoHS .315A RoHS No 06/01/2005 PbFree No 06/01/2005 No
20104000021P FUSE 250V DIN M/TL 5X20MM RoHS .400A RoHS No 10/22/2013 PbFree No 10/22/2013 CoC_RoHS10_20104000021P No
10/22/2013
0219004.TXAP FUSE 5X20 T EBC 4A/250V HIGH I2T (P) RoHS No 06/01/2005 PbFree No 06/01/2005 No
0219004.MXAEP FUSE 5X20 PGT T EBC 4A/250V HIGH I2T (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0219004.MXAEP REACH205_Declaration_0219004.MXAEP No
Does not Contain
20104000001P FUSE 250V DIN M/TL 5X20MM RoHS .400A RoHS No 10/22/2013 PbFree No 10/22/2013 CoC_RoHS10_20104000001P No
10/22/2013
IPC_20104000001P
20103150021P FUSE 250V DIN M/TL 5X20MM RoHS .315A RoHS No 10/22/2013 PbFree No 10/22/2013 No
10/22/2013
0219004.MXABP FUSE 250V IEC TD EBC 5X20 RoHS 4A RoHS No 06/01/2005 PbFree No 06/01/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.