0217.630 - 217 Series

Series: 217
Questions? Contact Littelfuse Support
Fuse 217 Image
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm fast-acting glass body cartridge fuse designed to
IEC specification.


Features:

  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, Sheet 2 specification for fastacting fuses
  • Available in cartridge and axial lead form
  • RoHS compliant and lead-free
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 0.409
IEC Marking F630mAL250V
Nominal Cold Resistance (Ohms) 0.19
Opening Fast-Acting (F)
VAC (V) 250
Partner ECAD Models 0217.630
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0217.630MXP FUSE 5x20 F LBC 630mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.630MXP REACH201_Declaration_0217.630MXP No
02/01/2005
Does not Contain
0217.630TXP FUSE 250V IEC FA LBC 5X20 ROHS 630mA RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.630MRET1P FUSE 250V 5x20 FA PT PB-FREE 630mA RoHS No 02/01/2005 PbFree No 02/01/2005 No
02/01/2005
0217.630HXP FUSE 5x20mm H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 REACH_SVHC Declaration_0217.630HXP No
02/01/2005
Does not Contain
0217.630VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.630VXP REACH_SVHC Declaration_0217.630VXP No
02/01/2005
Does not Contain
0217.630MXEP FUSE 5x20 PGT F LBC 630mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.630MXEP REACH_SVHC Declaration_0217.630MXEP No
02/01/2005
Does not Contain
0217.630MXBP FUSE 5x20 C/CODE F LBC 630mA/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217.630MXBP REACH_SVHC Declaration_0217.630MXBP No
02/01/2005
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.