021702.5 - 217 Series

Series: 217
Questions? Contact Littelfuse Support
Fuse 217 Image
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm fast-acting glass body cartridge fuse designed to
IEC specification.


Features:

  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, Sheet 2 specification for fastacting fuses
  • Available in cartridge and axial lead form
  • RoHS compliant and lead-free
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 607.132996
IEC Marking F2.5AL250V
Nominal Cold Resistance (Ohms) 0.03335
Opening Fast-Acting (F)
VAC (V) 250
Partner ECAD Models 021702.5
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
021702.5HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_021702.5HXP REACH_SVHC Declaration_021702.5HXP Yes
02/01/2005
Does not Contain IPC_021702.5HXP
021702.5VXP FUSE 5x20mm V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
021702.5MXP FUSE 5x20 F LBC 2.5A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_021702.5MXP REACH209_Declaration_021702.5MXP Yes
02/01/2005
Does not Contain IPC_021702.5MXP
021702.5MXEP FUSE 5x20 PGT F LBC 2.5A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_021702.5MXEP Yes
02/01/2005
021702.5MRET1P FUSE 250V 5x20 FA PT PB-FREE 2.5A RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_021702.5MRET1P REACH_SVHC Declaration_021702.5MRET1P Yes
02/01/2005
Does not Contain
021702.5MXBP FUSE 5x20 C/CODE F LBC 2.5A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_021702.5MXBP REACH_SVHC Declaration_021702.5MXBP Yes
02/01/2005
Does not Contain
021702.5MXB950P FUSE 250V LBC 5X20 GREEN/GREEN RoHS 2.5A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
021702.5TXP FUSE 250V IEC FA LBC 5X20 ROHS 2.5A RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_021702.5TXP REACH_SVHC Declaration_021702.5TXP Yes
02/01/2005
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.