0217004. - 217 Series

Series: 217
Questions? Contact Littelfuse Support
Fuse 217 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm fast-acting glass body cartridge fuse designed to
IEC specification.


Features:

  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, Sheet 2 specification for fastacting fuses
  • Available in cartridge and axial lead form
  • RoHS compliant and lead-free
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 29.164
IEC Marking F4AL250V
Nominal Cold Resistance (Ohms) 0.01645
Opening Fast-Acting (F)
VAC (V) 250
Partner ECAD Models 0217004.
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0217004.TXP FUSE 250V IEC FA LBC 5X20 ROHS 4A RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217004.TXP REACH209_Declaration_0217004.TXP Yes
02/01/2005
Does not Contain
0217004.VXP FUSE 5x20mm V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217004.HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217004.HXP REACH219_Declaration_0217004.HXP Yes
02/01/2005
Does not Contain
0217004.MXP FUSE 5x20 F LBC 4A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217004.MXP REACH201_Declaration_0217004.MXP Yes
02/01/2005
Does not Contain IPC_0217004.MXP
0217004.MRET1P FUSE 250V 5x20 FA PT PB-FREE 4A RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217004.MRET1P REACH209_Declaration_0217004.MRET1P Yes
02/01/2005
Does not Contain
0217004.MXEP FUSE 5x20 PGT F LBC 4A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217004.MXEP REACH191_Declaration_0217004.MXEP Yes
02/01/2005
Does not Contain
0217004.MXBP FUSE 5x20 C/CODE F LBC 4A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.