0215.250 - 215 Series

Series: 215
Questions? Contact Littelfuse Support
SX20 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 215 series is 5x20, Ceramic body, Time-Lag type Cartridge fuse. With the extension into higher current ratings beyond existing 12A, from 15A up to 25A in cartridge version, in particular for 20A and 25A, it offers designers better flexibility in circuit protection design for high current applications.

The 215 Series has remarkable interrupting capability at operating voltage of 250VAC.

In addition, it can be used in AC applications, and it provides a smaller footprint of 5 x 20mm as compared to 6.3 x 32mm for same applications.


Features:

  • Offer high ampere ratings
  • Provide remarkable interrupting capacity
  • UL agency approval

Applications:

  • Primary and Secondary protection for White Goods, UPS/Power Supplies, High current applications
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 0.545
IEC Marking T250mAH250V
Nominal Cold Resistance (Ohms) 1.24
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Partner ECAD Models 0215.250
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0215.250MXEP FUSE 5x20 PGT T HBC 250mA/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215.250MXEP REACH191_Declaration_0215.250MXEP No
01/02/2011
Does not Contain
0215.250HXP FUSE 5X20MM H PACK (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215.250HXP REACH_SVHC Declaration_0215.250HXP No
01/02/2011
Does not Contain
0215.250VXP FUSE 5X20MM V PACK (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215.250VXP REACH_SVHC Declaration_0215.250VXP No
01/02/2011
Does not Contain
0215.250MRGT1P FUSE 250V 5X20 PT TL HBC CC RoHS 250mA RoHS No 06/01/2005 PbFree No 06/01/2005 No
01/02/2011
0215.250MXP FUSE 5x20 T HBC 250mA/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215.250MXP REACH_SVHC Declaration_0215.250MXP No
01/02/2011
Does not Contain
0215.250MXGP FUSE 5x20 CC PGT T HBC 250mA/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 No
01/02/2011
0215.250TXP FUSE 250V IEC TD HBC 5X20 ROHS 250mA RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215.250TXP REACH_SVHC Declaration_0215.250TXP No
01/02/2011
Does not Contain
0215.250MXBP FUSE 5x20 C/CODE T HBC 250mA/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 No
01/02/2011
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.