0215.200 - 215 Series

Series: 215
Questions? Contact Littelfuse Support
SX20 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 215 series is 5x20, Ceramic body, Time-Lag type Cartridge fuse. With the extension into higher current ratings beyond existing 12A, from 15A up to 25A in cartridge version, in particular for 20A and 25A, it offers designers better flexibility in circuit protection design for high current applications.

The 215 Series has remarkable interrupting capability at operating voltage of 250VAC.

In addition, it can be used in AC applications, and it provides a smaller footprint of 5 x 20mm as compared to 6.3 x 32mm for same applications.


Features:

  • Offer high ampere ratings
  • Provide remarkable interrupting capacity
  • UL agency approval

Applications:

  • Primary and Secondary protection for White Goods, UPS/Power Supplies, High current applications
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 0.34
IEC Marking T200mAH250V
Nominal Cold Resistance (Ohms) 1.84
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Partner ECAD Models 0215.200
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0215.200HXP FUSE 5X20MM H PACK (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215.200HXP REACH_SVHC Declaration_0215.200HXP No
01/02/2011
Does not Contain
0215.200MXP FUSE 5x20 T HBC 200mA/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215.200MXP REACH_SVHC Declaration_0215.200MXP No
01/02/2011
Does not Contain
0215.200MXGP FUSE 5x20 CC PGT T HBC 200mA/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 No
01/02/2011
0215.200VXP FUSE 5X20MM V PACK (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215.200VXP REACH_SVHC Declaration_0215.200VXP No
01/02/2011
Does not Contain
0215.200MRET1P FUSE 250V IEC TD HBC 5X20 PT RoHS 200mA RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215.200MRET1P REACH191_Declaration_0215.200MRET1P No
01/02/2011
Does not Contain
0215.200TXP FUSE 250V IEC TD HBC 5X20 ROHS 200mA RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215.200TXP REACH_SVHC Declaration_0215.200TXP No
01/02/2011
Does not Contain
0215.200MXBP FUSE 5x20 C/CODE T HBC 200mA/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 No
01/02/2011
0215.200MXEP FUSE 5x20 PGT T HBC 200mA/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215.200MXEP REACH_SVHC Declaration_0215.200MXEP No
01/02/2011
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.