02153.15 - 215 Series

Series: 215
Questions? Contact Littelfuse Support
SX20 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 215 series is 5x20, Ceramic body, Time-Lag type Cartridge fuse. With the extension into higher current ratings beyond existing 12A, from 15A up to 25A in cartridge version, in particular for 20A and 25A, it offers designers better flexibility in circuit protection design for high current applications.

The 215 Series has remarkable interrupting capability at operating voltage of 250VAC.

In addition, it can be used in AC applications, and it provides a smaller footprint of 5 x 20mm as compared to 6.3 x 32mm for same applications.


Features:

  • Offer high ampere ratings
  • Provide remarkable interrupting capacity
  • UL agency approval

Applications:

  • Primary and Secondary protection for White Goods, UPS/Power Supplies, High current applications
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 43.255
IEC Marking T3.15AH250V
Nominal Cold Resistance (Ohms) 0.02825
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Partner ECAD Models 02153.15
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
02153.15MXF11P FUS 5X20 PGT RAD FORM T HBC 3.15A/250V-P RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
IPC_02153.15MXF11P
02153.15MXF7P FUS 5X20 PGT RAD FORM T HBC 3.15A/250V-P RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
02153.15MXF14P FUS 5X20 PGT RAD FORM T HBC 3.15A/250V-P RoHS No 06/01/2005 PbFree No 06/01/2005 REACH191_Declaration_02153.15MXF14P Yes
01/02/2011
Does not Contain
02153.15MXF20P FUS 5X20 PGT RAD FORM T HBC 3.15A/250V-P RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_02153.15MXF20P REACH181_Declaration_02153.15MXF20P Yes
01/02/2011
Does not Contain
02153.15MX909P FUSE 5X20 RS BRAND 419785 (P) RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
02153.15MXF5P FUS 5X20 PGT RAD FORM T HBC 3.15A/250V-P RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
02153.15MXF15P FUSE 250V IEC TD HBC SB 5X20MM 3.15A RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
02153.15MXK1P FUSE 5x20MM Pb FREE C/CODE 20mm 3.15A RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
02153.15VXP FUSE 5X20MM V PACK (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_02153.15VXP REACH_SVHC Declaration_02153.15VXP Yes
01/02/2011
Does not Contain
02153.15MXGP FUSE 250V IEC TD HBC PT 5X20 RoHS 3.15A RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_02153.15MXGP REACH191_Declaration_02153.15MXGP No
01/02/2011
Does not Contain
02153.15MXF4P FUSE 250V IEC TD HBC PT 5X20 ROHS 3.15A RoHS No 06/01/2005 PbFree No 06/01/2005 No
01/02/2011
02153.15HXP FUSE 5X20MM H PACK (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_02153.15HXP REACH_SVHC Declaration_02153.15HXP Yes
01/02/2011
Does not Contain IPC_02153.15MXP_02153.15HXP
02153.15MXF22P FUS 5X20 PGT RAD FORM T HBC 3.15A/250V-P RoHS No 06/01/2005 PbFree No 06/01/2005 REACH219_Declaration_02153.15MXF22P Yes
01/02/2011
Does not Contain IPC_02153.15MXF22P
02153.15MRET1P FUS 5X20 PGT REEL T1 T HBC 3.15A/250V-P RoHS No 06/01/2005 PbFree No 06/01/2005 REACH191_Declaration_02153.15MRET1P Yes
01/02/2011
Does not Contain
02153.15MXEP FUSE 5x20 PGT T HBC 3.15A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_02153.15MXEP REACH_SVHC Declaration_02153.15MXEP Yes
01/02/2011
Does not Contain IPC_02153.15MXEP
02153.15MRET3P FUS 5X20 PGT REEL T3 T HBC 3.15A/250V-P RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
02153.15MXF3P FUSE 250V IEC TD HBC PT 5X20 RoHS 3.15A RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_02153.15MXF3P REACH191_Declaration_02153.15MXF3P Yes
01/02/2011
Does not Contain
02153.15MXK3P FUSE 5x20MM Pb FREE C/CODE 3.15A RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
02153.15MXB940P FUSE 250V IEC HBC VIOLET 5X20 RoHS 3.15A RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_02153.15MXB940P REACH191_Declaration_02153.15MXB940P Yes
01/02/2011
Does not Contain
02153.15MRET5P FUS 5X20 PGT REEL T5 T HBC 3.15A/250V-P RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
IPC_02153.15MRET5P
02153.15MXF38P FUSE 250V HBC TD 5X20 PT RoHS 3.15A RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
02153.15MXBP FUSE 5x20 C/CODE T HBC 3.15A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_02153.15MXBP REACH191_Declaration_02153.15MXBP Yes
01/02/2011
Does not Contain IPC_02153.15MXBP
02153.15TXP FUSE 250V IEC TD HBC 5X20 ROHS 3.15A RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_02153.15TXP REACH_SVHC Declaration_02153.15TXP Yes
01/02/2011
Does not Contain
02153.15MXF34P FUS 5X20 PGT RAD FORM T HBC 3.15A/250V-P RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_02153.15MXF34P REACH219_Declaration_02153.15MXF34P Yes
01/02/2011
Does not Contain IPC_02153.15MXF34P
02153.15MXF13P FUS 5X20 PGT RAD FORM T HBC 3.15A/250V-P RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_02153.15MXF13P REACH201_Declaration_02153.15MXF13P Yes
01/02/2011
Does not Contain
02153.15MXP FUSE 5x20 T HBC 3.15A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_02153.15MXP REACH219_Declaration_02153.15MXP Yes
01/02/2011
Does not Contain IPC_02153.15MXP_02153.15HXP
02153.15MXF35P FUSE 250V TD HBC 5X20MM RAD RoHS 3.15A RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
02153.15MXF18P FUS 5X20 PGT RAD FORM T HBC 3.15A/250V-P RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.