021506.3 - 215 Series

Series: 215
Questions? Contact Littelfuse Support
SX20 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 215 series is 5x20, Ceramic body, Time-Lag type Cartridge fuse. With the extension into higher current ratings beyond existing 12A, from 15A up to 25A in cartridge version, in particular for 20A and 25A, it offers designers better flexibility in circuit protection design for high current applications.

The 215 Series has remarkable interrupting capability at operating voltage of 250VAC.

In addition, it can be used in AC applications, and it provides a smaller footprint of 5 x 20mm as compared to 6.3 x 32mm for same applications.


Features:

  • Offer high ampere ratings
  • Provide remarkable interrupting capacity
  • UL agency approval

Applications:

  • Primary and Secondary protection for White Goods, UPS/Power Supplies, High current applications
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 128.75
IEC Marking T6.3AH250V
Nominal Cold Resistance (Ohms) 0.010845
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Partner ECAD Models 021506.3
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
021506.3MXB942P FUSE 250V IEC HBC BROWN 5X20 RoHS 6.3A RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_021506.3MXB942P REACH191_Declaration_021506.3MXB942P Yes
01/02/2011
Does not Contain
021506.3MXF31PX RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
021506.3HXP FUSE 5X20MM H PACK (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_021506.3HXP REACH219_Declaration_021506.3HXP Yes
01/02/2011
Does not Contain IPC_021506.3MXP_021506.3HXP
021506.3TXP FUSE 250V IEC TD HBC 5X20 ROHS 6.3A RoHS No 06/01/2005 PbFree No 06/01/2005 REACH_SVHC Declaration_021506.3TXP Yes
01/02/2011
Does not Contain
021506.3MX909P FUSE 5X20 RS BR& 419808 (P) RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
021506.3MXB941P FUSE 5x20 CC 1 BLUE T HBC 6.3A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_021506.3MXB941P REACH205_Declaration_021506.3MXB941P Yes
01/02/2011
Does not Contain IPC_021506.3MXB941P
021506.3MRET5P FUS 5X20 PGT REEL T5 T HBC 6.3A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_021506.3MRET5P Yes
01/02/2011
021506.3MXF18P FUS 5X20 PGT RAD FORM T HBC 6.3A/250V-P RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
021506.3MXF36P FUSE 5X20 PGT RAD FORM T HBC 6.3A/250V-P RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
021506.3MXB940P FUSE 5x20 CC 1 RED T HBC 6.3A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
021506.3MXBP FUSE 5x20 C/CODE T HBC 6.3A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_021506.3MXBP REACH191_Declaration_021506.3MXBP Yes
01/02/2011
Does not Contain
021506.3MXEP FUSE 5x20 PGT T HBC 6.3A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_021506.3MXEP REACH_SVHC Declaration_021506.3MXEP Yes
01/02/2011
Does not Contain IPC_021506.3MXEP
021506.3VXP FUSE 5X20MM V PACK (P) RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
021506.3MXF22P FUSE 5X20 PGT RAD FORM T HBC 6.3A/250V-P RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_021506.3MXF22P REACH197_Declaration_021506.3MXF22P Yes
01/02/2011
Does not Contain
021506.3MXF34P FUSE 250V TD HBC 5X20MM RoHS 6.3A RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_021506.3MXF34P REACH197_Declaration_021506.3MXF34P Yes
01/02/2011
Does not Contain
021506.3MXGP FUSE 5X20 CC P/TAIL T HBC 6.3A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_021506.3MXGP REACH191_Declaration_021506.3MXGP Yes
01/02/2011
Does not Contain
021506.3MXF5P FUSE 250V TD HBC 5X20MM RAD RoHS 6.3A RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
021506.3MXP FUSE 5x20 T HBC 6.3A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_021506.3MXP REACH219_Declaration_021506.3MXP Yes
01/02/2011
Does not Contain IPC_021506.3MXP_021506.3HXP
021506.3MXF36PX RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
021506.3MRET1P FUS 5X20 PGT REEL T1 T HBC 6.3A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_021506.3MRET1P REACH219_Declaration_021506.3MRET1P Yes
01/02/2011
Does not Contain IPC_021506.3MRET1P
021506.3MXF11P FUS 5X20 PGT RAD FORM T HBC 6.3A/250V-P RoHS No 06/01/2005 PbFree No 06/01/2005 REACH219_Declaration_021506.3MXF11P Yes
01/02/2011
Does not Contain IPC_021506.3MXF11P
021506.3MXF31P FUSE 250V TD HBC 5X20MM RAD RoHS 6.3A RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.