021502.5 - 215 Series

Series: 215
Questions? Contact Littelfuse Support
SX20 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 215 series is 5x20, Ceramic body, Time-Lag type Cartridge fuse. With the extension into higher current ratings beyond existing 12A, from 15A up to 25A in cartridge version, in particular for 20A and 25A, it offers designers better flexibility in circuit protection design for high current applications.

The 215 Series has remarkable interrupting capability at operating voltage of 250VAC.

In addition, it can be used in AC applications, and it provides a smaller footprint of 5 x 20mm as compared to 6.3 x 32mm for same applications.


Features:

  • Offer high ampere ratings
  • Provide remarkable interrupting capacity
  • UL agency approval

Applications:

  • Primary and Secondary protection for White Goods, UPS/Power Supplies, High current applications
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 22.29
IEC Marking T2.5AH250V
Nominal Cold Resistance (Ohms) 0.03855
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Partner ECAD Models 021502.5
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
021502.5MXF5P FUSE 250V TD HBC 5X20MM RAD RoHS 2.5A RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
021502.5MXB941P FUSE 250V IEC HBC YELLOW 5X20 RoHS 2.5A RoHS No 06/01/2005 PbFree No 06/01/2005 No
01/02/2011
021502.5VXP FUSE 5X20MM V PACK (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_021502.5VXP REACH_SVHC Declaration_021502.5VXP Yes
01/02/2011
Does not Contain
021502.5MXF11P FUS 5X20 PGT RAD FORM T HBC 2.5A/250V-P RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_021502.5MXF11P REACH191_Declaration_021502.5MXF11P Yes
01/02/2011
Does not Contain
021502.5TXP FUSE 250V IEC TD HBC 5X20 ROHS 2.5A RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_021502.5TXP REACH_SVHC Declaration_021502.5TXP Yes
01/02/2011
Does not Contain
021502.5HXP FUSE 5X20MM H PACK (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_021502.5HXP REACH_SVHC Declaration_021502.5HXP Yes
01/02/2011
Does not Contain IPC_021502.5MXP_021502.5HXP
021502.5MXF36P FUSE 250V IEC TD HBC SB 5X20MM 2.5A RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
021502.5MXF22P FUSE 250V IEC TD HBC SB 5X20MM 2.5A RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
021502.5MXBP FUSE 5x20 C/CODE T HBC 2.5A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_021502.5MXBP Yes
01/02/2011
021502.5MXP FUSE 5x20 T HBC 2.5A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_021502.5MXP REACH_SVHC Declaration_021502.5MXP Yes
01/02/2011
Does not Contain IPC_021502.5MXP_021502.5HXP
021502.5MXEP FUSE 5x20 PGT T HBC 2.5A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_021502.5MXEP REACH219_Declaration_021502.5MXEP Yes
01/02/2011
Does not Contain IPC_021502.5MXEP
0215025.MRET1P FUSE 250V HBC TL 5X20 PB-FREE 25A RoHS No 06/01/2005 PbFree No 06/01/2005 No
07/15/2012
021502.5MXB940P FUSE 5X20 CC 1 RED T HBC 2.5A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
021502.5MXF18P FUSE 250V IEC TD HBC SB 5X20MM 2.5A RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
0215025.MXP FUSE 250V HBC TL 5X20 PB FREE 25A RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215025.MXP REACH_SVHC Declaration_0215025.MXP Yes
01/02/2011
Does not Contain
021502.5MRET5P FUSE 250V IEC TD HBC PT 5X20 RoHS 2.5A RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_021502.5MRET5P REACH181_Declaration_021502.5MRET5P Yes
01/02/2011
Does not Contain
021502.5MXGP FUSE 5X20 CC P/TAIL T HBC 2.5A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_021502.5MXGP Yes
01/02/2011
021502.5MRET1P FUS 5X20 PGT REEL T1 T HBC 2.5A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_021502.5MRET1P REACH181_Declaration_021502.5MRET1P Yes
01/02/2011
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.