021501.6 - 215 Series

Series: 215
SX20 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 215 series is 5x20, Ceramic body, Time-Lag type Cartridge fuse. With the extension into higher current ratings beyond existing 12A, from 15A up to 25A in cartridge version, in particular for 20A and 25A, it offers designers better flexibility in circuit protection design for high current applications.

The 215 Series has remarkable interrupting capability at operating voltage of 250VAC.

In addition, it can be used in AC applications, and it provides a smaller footprint of 5 x 20mm as compared to 6.3 x 32mm for same applications.


Features:

  • Offer high ampere ratings
  • Provide remarkable interrupting capacity
  • UL agency approval

Applications:

  • Primary and Secondary protection for White Goods, UPS/Power Supplies, High current applications
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 6.83
IEC Marking T1.6AH250V
Nominal Cold Resistance (Ohms) 0.07065
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Partner ECAD Models 021501.6
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
021501.6MXF6P FUSE 250V 5X20 FORMED HBC PB-FREE 1.6A RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
021501.6MXK4P FUSE 250V 5X20 HBC BLUE PB-FREE 1.6A RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
021501.6MXGP FUSE 5X20 CC P/TAIL T HBC 1.6A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_021501.6MXGP Yes
01/02/2011
021501.6MRET5P FUS 5X20 PGT REEL T5 T HBC 1.6A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
021501.6TXP FUSE 250V IEC TD HBC 5X20 ROHS 1.6A RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_021501.6TXP REACH_SVHC Declaration_021501.6TXP Yes
01/02/2011
Does not Contain
021501.6MXF5P FUSE 250V IEC TD HBC SB 5X20MM 1.6A RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
021501.6MXBP FUSE 5x20 C/CODE T HBC 1.6A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_021501.6MXBP Yes
01/02/2011
IPC_021501.6MXBP
021501.6MXP FUSE 5x20 T HBC 1.6A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_021501.6MXP REACH_SVHC Declaration_021501.6MXP Yes
01/02/2011
Does not Contain IPC_021501.6MXP_021501.6HXP
021501.6MXF11P FUSE 5X20 PGT RAD FORM T HBC 1.6A/250V-P RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_021501.6MXF11P REACH191_Declaration_021501.6MXF11P Yes
01/02/2011
Does not Contain
021501.6HXP FUSE 5X20MM H PACK (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_021501.6HXP REACH_SVHC Declaration_021501.6HXP Yes
01/02/2011
Does not Contain IPC_021501.6MXP_021501.6HXP
021501.6VXP FUSE 5X20MM V PACK (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_021501.6VXP REACH_SVHC Declaration_021501.6VXP Yes
01/02/2011
Does not Contain
021501.6MRET1P FUS 5X20 PGT REEL T1 T HBC 1.6A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_021501.6MRET1P REACH219_Declaration_021501.6MRET1P Yes
01/02/2011
Does not Contain IPC_021501.6MRET1P
021501.6MXF18P FUSE 5X20 PGT RAD FORM T HBC 1.6A/250V-P RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
021501.6MXEP FUSE 5x20 PGT T HBC 1.6A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_021501.6MXEP REACH219_Declaration_021501.6MXEP Yes
01/02/2011
Does not Contain IPC_021501.6MXEP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.