0215010. - 215 Series

Series: 215
Questions? Contact Littelfuse Support
SX20 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 215 series is 5x20, Ceramic body, Time-Lag type Cartridge fuse. With the extension into higher current ratings beyond existing 12A, from 15A up to 25A in cartridge version, in particular for 20A and 25A, it offers designers better flexibility in circuit protection design for high current applications.

The 215 Series has remarkable interrupting capability at operating voltage of 250VAC.

In addition, it can be used in AC applications, and it provides a smaller footprint of 5 x 20mm as compared to 6.3 x 32mm for same applications.


Features:

  • Offer high ampere ratings
  • Provide remarkable interrupting capacity
  • UL agency approval

Applications:

  • Primary and Secondary protection for White Goods, UPS/Power Supplies, High current applications
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 333.565
IEC Marking T10AH250V
Nominal Cold Resistance (Ohms) 0.006585
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Partner ECAD Models 0215010.
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0215010.MXF4P FUSE 250V TD HBC 5X20MM RAD RoHS 10A RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
IPC_0215010.MXF4P
0215010.MXGP FUSE 250V IEC TD HBC 5X20 PT CC RoHS 10A RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215010.MXGP REACH219_Declaration_0215010.MXGP Yes
01/02/2011
Does not Contain
0215010.TXP FUSE 250V IEC TD HBC 5X20 ROHS 10A RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215010.TXP REACH_SVHC Declaration_0215010.TXP Yes
01/02/2011
Does not Contain IPC_0215010.TXP
0215010.VXP FUSE 5X20MM V PACK (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215010.VXP REACH_SVHC Declaration_0215010.VXP Yes
01/02/2011
Does not Contain
0215010.HXP FUSE 5X20MM H PACK (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215010.HXP REACH_SVHC Declaration_0215010.HXP Yes
01/02/2011
Does not Contain IPC_0215010.MXP_0215010.HXP
0215010.MXF11P FUS 5X20 PGT RAD FORM T HBC 10A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 REACH219_Declaration_0215010.MXF11P Yes
01/02/2011
Does not Contain IPC_0215010.MXF11P
0215010.MXF8P FUSE 250V 5X20 PT RAD TL PB-FREE 10A RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
IPC_0215010.MXF8P
0215010.MRGT1P FUSE 250V 5X20MM TL PT CC PB-FREE 10A RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215010.MRGT1P REACH_SVHC Declaration_0215010.MRGT1P Yes
01/02/2011
Does not Contain
0215010.MXP FUSE 5x20 T HBC 10A/250V (P) RoHS No 03/08/2005 PbFree No 06/01/2005 CoC_RoHS10_0215010.MXP REACH_SVHC Declaration_0215010.MXP_1 Yes
01/02/2011
Does not Contain IPC_0215010.MXP
0215010.MXB940P FUSE 250V IEC TD HBC 5X20 BLACK RoHS 10A RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215010.MXB940P REACH191_Declaration_0215010.MXB940P Yes
01/02/2011
Does not Contain
0215010.MXF35P FUSE 250V TD HBC 5X20MM RAD RoHS 10A RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
0215010.MXBP FUSE 5x20 C/CODE T HBC 10A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215010.MXBP REACH191_Declaration_0215010.MXBP Yes
01/02/2011
Does not Contain
0215010.MXEP FUSE 5x20 PGT T HBC 10A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215010.MXEP REACH_SVHC Declaration_0215010.MXEP Yes
01/02/2011
Does not Contain IPC_0215010.MXEP
0215010.MX909P FUSE 5X20 RS BRAND 419820 (P) RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
0215010.MXF38P FUSE 250V TD HBC 5X20MM RoHS 10A RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
0215010.MRET5P FUS 5X20 PGT REEL T5 T HBC 10A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215010.MRET5P REACH201_Declaration_0215010.MRET5P Yes
01/02/2011
Does not Contain IPC_0215010.MRET5P
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.