0215005. - 215 Series

Series: 215
Questions? Contact Littelfuse Support
SX20 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 215 series is 5x20, Ceramic body, Time-Lag type Cartridge fuse. With the extension into higher current ratings beyond existing 12A, from 15A up to 25A in cartridge version, in particular for 20A and 25A, it offers designers better flexibility in circuit protection design for high current applications.

The 215 Series has remarkable interrupting capability at operating voltage of 250VAC.

In addition, it can be used in AC applications, and it provides a smaller footprint of 5 x 20mm as compared to 6.3 x 32mm for same applications.


Features:

  • Offer high ampere ratings
  • Provide remarkable interrupting capacity
  • UL agency approval

Applications:

  • Primary and Secondary protection for White Goods, UPS/Power Supplies, High current applications
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 66.095
IEC Marking T5AH250V
Nominal Cold Resistance (Ohms) 0.0153
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Partner ECAD Models 0215005.
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0215005.MXF18P FUS 5X20 PGT RAD FORM T HBC 5A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
0215005.VXP FUSE 5X20MM V PACK (P) RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
0215005.HXP FUSE 5X20MM H PACK (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215005.HXP Yes
01/02/2011
IPC_0215005.MXP_0215005.HXP
0215005.MXAEPX RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
0215005.MXAP FUSE 250V 5X20 HBC TL PB-FREE 5A RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
0215005.MXP FUSE 5x20 T HBC 5A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215005.MXP REACH219_Declaration_0215005.MXP Yes
01/02/2011
Does not Contain IPC_0215005.MXP
0215005.MXBP FUSE 5x20 C/CODE T HBC 5A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215005.MXBP REACH191_Declaration_0215005.MXBP Yes
01/02/2011
Does not Contain
0215005.MXAEP FUSE 250V 5X20 PT HBC TL PB-FREE 5A RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
0215005.MRET1P FUS 5X20 PGT REELED T1 T HBC 5A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215005.MRET1P REACH201_Declaration_0215005.MRET1P Yes
01/02/2011
Does not Contain
0215005.MXEP FUSE 5x20 PGT T HBC 5A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215005.MXEP REACH_SVHC Declaration_0215005.MXEP Yes
01/02/2011
Does not Contain IPC_0215005.MXEP
0215005.MXAPX RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
0215005.MXF35P FUSE 250V TD HBC 5X20MM RAD RoHS 5A RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
0215005.MXF34P FUSE 5X20 PGT RAD FORM T HBC 5A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 REACH219_Declaration_0215005.MXF34P Yes
01/02/2011
Does not Contain IPC_0215005.MXF34P
0215005.MXF20P FUS 5X20 PGT RAD FORM T HBC 5A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215005.MXF20P REACH201_Declaration_0215005.MXF20P Yes
01/02/2011
Does not Contain IPC_0215005.MXF20P
0215005.MXGP FUSE 250V IEC TD HBC 5X20 PT CC RoHS 5A RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215005.MXGP REACH209_Declaration_0215005.MXGP Yes
01/02/2011
Does not Contain IPC_0215005.MXGP
0215005.MXB941P FUSE 250V IEC TD HBC 5X20 CC RED RoHS 5A RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215005.MXB941P REACH191_Declaration_0215005.MXB941P Yes
01/02/2011
Does not Contain
0215005.MXF38P FUSE 250V TD HBC 5X20MM RoHS 5A RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
0215005.MXF22P FUSE 5X20 PGT RAD FORM T HBC 5A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 REACH191_Declaration_0215005.MXF22P Yes
01/02/2011
Does not Contain
0215005.MXF5P FUSE 250V IEC TD HBC SB 5X20MM 5A RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
0215005.TXP FUSE 250V IEC TD HBC 5X20 ROHS 5A RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215005.TXP REACH191_Declaration_0215005.TXP Yes
01/02/2011
Does not Contain
0215005.MRET5P FUS 5X20 PGT REELED T5 T HBC 5A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
IPC_0215005.MRET5P
0215005.MXF35PX RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
0215005.MXF32PX RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
0215005.MXF38PX RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
0215005.MXF32P FUSE 5X20 PGT RAD FORM T HBC 5A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
0215005.MXF11P FUSE 5X20 PGT RAD FORM T HBC 5A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 REACH219_Declaration_0215005.MXF11P Yes
01/02/2011
Does not Contain IPC_0215005.MXF11P
0215005.MX909P FUSE 5X20 RS BR& 419791 (P) RoHS No 06/01/2005 PbFree No 06/01/2005 Yes
01/02/2011
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.