0215004. - 215 Series

Series: 215
SX20 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 215 series is 5x20, Ceramic body, Time-Lag type Cartridge fuse. With the extension into higher current ratings beyond existing 12A, from 15A up to 25A in cartridge version, in particular for 20A and 25A, it offers designers better flexibility in circuit protection design for high current applications.

The 215 Series has remarkable interrupting capability at operating voltage of 250VAC.

In addition, it can be used in AC applications, and it provides a smaller footprint of 5 x 20mm as compared to 6.3 x 32mm for same applications.


Features:

  • Offer high ampere ratings
  • Provide remarkable interrupting capacity
  • UL agency approval

Applications:

  • Primary and Secondary protection for White Goods, UPS/Power Supplies, High current applications
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 46.96
IEC Marking T4AH250V
Nominal Cold Resistance (Ohms) 0.0185
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Partner ECAD Models 0215004.
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0215004.MXF4P FUSE 250V IEC TD HBC PT5X20MM ROHS 4A RoHS No 06/01/2005 PbFree No 06/01/2005 No
01/02/2011
0215004.MXF18P FUSE 250V TD HBC 5X20MM RAD RoHS 4A RoHS No 06/01/2005 PbFree No 06/01/2005 No
01/02/2011
0215004.MXK3P FUSE 5x20MM Pb FREE C/CODE 4A RoHS No 06/01/2005 PbFree No 06/01/2005 No
01/02/2011
0215004.MXF22P FUSE 5X20 PGT RAD FORM T HBC 4A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 No
01/02/2011
0215004.MXK1P FUSE 5x20MM Pb FREE C/CODE 20mm PITCH 4A RoHS No 06/01/2005 PbFree No 06/01/2005 No
01/02/2011
0215004.HXP FUSE 5X20MM H PACK (P) RoHS No 06/01/2005 PbFree No 06/01/2005 REACH_SVHC Declaration_0215004.HXP No
01/02/2011
Does not Contain IPC_0215004.MXP_0215004.HXP
0215004.TXP FUSE 250V IEC TD HBC 5X20 ROHS 4A RoHS No 06/01/2005 PbFree No 06/01/2005 No
01/02/2011
0215004.MXBP FUSE 5x20 C/CODE T HBC 4A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 No
01/02/2011
IPC_0215004.MXBP
0215004.MRET5P FUS 5X20 PGT REELED T5 T HBC 4A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 No
01/02/2011
0215004.MXF3P FUSE 250V IEC TD HBC 5X20 PT RoHS 4A RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215004.MXF3P REACH191_Declaration_0215004.MXF3P No
01/02/2011
Does not Contain
0215004.VXP FUSE 5X20MM V PACK (P) RoHS No 06/01/2005 PbFree No 06/01/2005 REACH181_Declaration_0215004.VXP No
01/02/2011
Does not Contain
0215004.MXF34P FUSE 250V TD HBC 5X20MM RoHS 4A RoHS No 06/01/2005 PbFree No 06/01/2005 No
01/02/2011
0215004.MXP FUSE 5x20 T HBC 4A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215004.MXP REACH219_Declaration_0215004.MXP No
01/02/2011
Does not Contain IPC_0215004.MXP_0215004.HXP
0215004.MXF11P FUSE 5X20 PGT RAD FORM T HBC 4A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215004.MXF11P REACH191_Declaration_0215004.MXF11P No
01/02/2011
Does not Contain IPC_0215004.MXF11P
0215004.MXF20P FUSE 5X20 PGT RAD FORM T HBC 4A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215004.MXF20P REACH201_Declaration_0215004.MXF20P No
01/02/2011
Does not Contain IPC_0215004.MXF20P
0215004.MXB941P FUSE 250V IEC HBC SB BLUE 5X20 RoHS 4A RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215004.MXB941P REACH191_Declaration_0215004.MXB941P No
01/02/2011
Does not Contain
0215004.MXF7P FUSE 5X20 PGT RAD FORM T HBC 4A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 No
01/02/2011
0215004.MXEP FUSE 5x20 PGT T HBC 4A/250V (P) RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215004.MXEP REACH219_Declaration_0215004.MXEP No
01/02/2011
Does not Contain IPC_0215004.MXEP
0215004.MRET1P FUSE 250V HBC TL PT 5X20MM RoHS 4A RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215004.MRET1P REACH_SVHC Declaration_0215004.MRET1P No
01/02/2011
Does not Contain IPC_0215004.MRET1P
0215004.MXGP FUSE 250V 5x20 T HBC CC PB-FREE 4A RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS10_0215004.MXGP REACH191_Declaration_0215004.MXGP No
01/02/2011
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.