0213.500 - 213 Series

Series: 213
Questions? Contact Littelfuse Support
Fuse 213 Hi_Res
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 213 Series is a 5x20mm time-lag, surge-withstand, glass body cartridge fuse that is designed to IEC specifications.

Features & Benefits:

  • Conforms to EN/IEC/K/J 60127-1 and EN/IEC/K/J 60127-2
  • Available in cartridge and axial lead form
  • Meets the IEC 60127-2, Sheet 3 specification for time-Lag fuses
  • RoHS compliant and lead-free
  • Recognized to UL/CSA/NMX 248-1 and UL/CSA/NMX 248- 14
  • Conforms to GB 9364.1 and GB 9364.2
  • CE Mark indicates compliance with Low-Voltage and RoHS Directives.
Applications:

Used as supplementary protection in appliance or utilization equipment to provide individual protection for components or internal circuits.
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 2.905
Nominal Cold Resistance (Ohms) 0.37
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Partner ECAD Models 0213.500
Operating Temperature -55° to 125°C

CSAicon CSA_ 1422-30_ 029862

VDEicon VDE_40015638

CEicon CE_Doc_213 series

UKCAicon UKDoc_213_Rev.B

pdficon Fuse 213 Datasheet

5x20mm time-Lag surge withstand glass body cartridge fuse designed to IEC specification...

CCCicon CCC_2020970207000056

BSIicon BSI_KM41462

URicon UR_JDYX2_E10480_101211918

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0213.500MXEP FUSE 5x20 PGT T LBC 500mA/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0213.500MXEP REACH219_Declaration_0213.500MXEP No
Does not Contain IPC_0213.500MXEP
0213.500MRET1P FUSE 250V IEC TD LBC 5X20 PT RoHS 500mA RoHS No 11/01/2005 PbFree No 11/01/2005 No
0213.500TXP FUSE 250V IEC TD LBC 5X20 ROHS 500mA RoHS No 11/01/2005 PbFree No 11/01/2005 No
0213.500MXBP FUSE 5x20 C/CODE T LBC 500mA/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 No
0213.500MXP FUSE 5x20 T LBC 500mA/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0213.500MXP REACH209_Declaration_0213.500MXP No
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.