0506016. - 506 Series

Series: 506
Questions? Contact Littelfuse Support
Fuse 506 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

A 600Vdc-rated ceramic fuse with remarkable interrupting rating in a compact 6.3x32mm package, which is well suited for circuit protection in high DC energy applications.


Features:

  • In accordance with Underwriters Laboratories Standard UL 248-14
  • Available in cartridge
  • Pluggable into clips or shock-safe holders
  • ROHS compliant and lead free
  • Superior interrupting rating of 10,000 Amperes
  • Compact form factor of 6.3x32mm

Applications:
  • High energy and power efficient applications

pdficon Fuse 506 Datasheet

A 600Vdc rated ceramic fuse with remarkable interrupting rating in a compact 6.3x32mm package...

cURicon cUR_JDYX8_E10480_101211942

URicon UR_JDYX2_E10480_101211942

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0506016.MXP FUSE 600VDC 3AB PB-FREE 16A RoHS No PbFree No Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.