328021 - 328 Series

Series: 328
Questions? Contact Littelfuse Support
Fuse 328 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse 328 Series High Surge Fuse is a 300VAC-rated, 10kA surge withstanding, compact ceramic fuse, designed in accordance with the UL248-14 Standard. It provides short-circuit and overload protection for surge protection devices (SPDs) and luminaries used in commercial and outdoor LED lighting applications that operate at high surge exposure levels. The 328 Series Fuse is the first and only 6.2x32mm fuse on the market that can withstand 20 hits of 10kA 8/20μs surge current.


Features:
  • High surge withstanding capability: can withstand 20 hits of 10kA 8/20μs surge current without nuisance trip; meets ANSI/IEEE Standard C62.41, Location Category C (High) requirements; meets requirements for US Dept. of Energy (DOE) MSSLC/CBEA street/parking lot lighting, elevated level
  • Compact (6.3x32mm) form factor with cartridge and axial-lead (pigtail) package options
  • High breaking capacity (interrupting rating): 200A@300VAC
  • Operating temperature range: -55°C to 125°C 

Applications:
  • Commercial LED luminaries
  • Outdoor LED luminaries used in parking/garage/roadway/tunnel environments
  • Outdoor electronic equipment such as cameras, displays, etc.
  • Electrical or electronic equipment located in outdoor environment and exposed to surge levels referenced in IEEE C62.41, Location Category C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0328021.MXP FUSE 300V HIGH I2T 3AB PB-FREE 21A RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
IPC_0328021.MXP
0328021.MXEP FUSE 300V HIGH I2T 3AB PB-FREE 21A RoHS No 05/08/2015 PbFree No 05/08/2015 CoC_RoHS10_0328021.MXEP REACH209_Declaration_0328021.MXEP Yes
05/08/2015
Does not Contain IPC_0328021.MXEP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.