0326025. - 326 Series

Series: 326
Questions? Contact Littelfuse Support
Fuse 326 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 3AB Slo-Blo® Fuse with ceramic body construction 
permits higher interrupting ratings and voltage ratings. 
Ideal for applications where high current loads are 
expected.


Features:

  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • RoHS compliant and Lead-free

METIicon UL_NBK260106_JP1021A

CEicon CE_D0c_325_326

UKCAicon UK_Doc_325_326

METIicon METI_NBK260106_JP1021B_1_15_13

CSAicon CSA_1422-01_029862

URicon UR_JDYX2_E10480_101211914

pdficon Fuse 325 and 326 Datasheet

The 3AB Slo-Blo® Fuse with ceramic body construction permits higher interrupting ratings and voltage ratings...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 325 326 Series Time Curve Data

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0326025.VXP FUSE 250V SB 3AB Pb-FREE 25A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0326025.MXP FUSE 250V SB 3AB Pb-FREE 25A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326025.MXP REACH201_Declaration_0326025.MXP No
Does not Contain IPC_0326025.MXP
0326025.HXP FUSE 250V SB 3AB Pb-FREE 25A RoHS No 03/07/2005 PbFree No 03/07/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.