0326012. - 326 Series

Series: 326
Questions? Contact Littelfuse Support
Fuse 326 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 3AB Slo-Blo® Fuse with ceramic body construction 
permits higher interrupting ratings and voltage ratings. 
Ideal for applications where high current loads are 
expected.


Features:

  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • RoHS compliant and Lead-free

METIicon UL_NBK030805-E10480E

TUVicon TUV_T50239752

kcicon KTL_SU05001-5011

METIicon UL_NBK030805-E10480F

CEicon CE_D0c_325_326

UKCAicon UK_Doc_325_326

CSAicon CSA_1422-01_029862

URicon UR_JDYX2_E10480_101211914

pdficon Fuse 325 and 326 Datasheet

The 3AB Slo-Blo® Fuse with ceramic body construction permits higher interrupting ratings and voltage ratings...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 325 326 Series Time Curve Data

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0326012.MXP FUSE 250V SB 3AB Pb-FREE 12A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326012.MXP REACH219_Declaration_0326012.MXP Yes
Does not Contain IPC_0326012.MXP
Click here to view more
0326012.HXP FUSE 250V SB 3AB PB-FREE 12A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326012.HXP REACH_SVHC Declaration_0326012.HXP Yes
Does not Contain IPC_0326012.MXP_0326012.HXP_0326012.VXP
0326012.VXP FUSE 250V SB 3AB Pb-FREE 12A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0326012.VXP REACH219_Declaration_0326012.VXP Yes
Does not Contain IPC_0326012.MXP_0326012.HXP_0326012.VXP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.