0325020. - 325 Series

Series: 325
Questions? Contact Littelfuse Support
Fuse 325 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 3AB Slo-Blo® Fuse with ceramic body construction 
permits higher interrupting ratings and voltage ratings. 
Ideal for applications where high current loads are 
expected.


Features:
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • RoHS compliant and Lead-free
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0325020.MXDP FUSE 250V SB PT 3AB PB-FREE 20A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0325020.MXDP REACH209_Declaration_0325020.MXDP No
Does not Contain IPC_0325020.MXDP
0325020.VXP FUSE 250V SB PT 3AB Pb-FREE 20A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0325020.VXP REACH205_Declaration_0325020.VXP No
Does not Contain
0325020.MXF31P FUSE 250V SB PB-FREE PT 3AB 20A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0325020.MXF31P REACH181_Declaration_0325020.MXF31P No
Does not Contain
0325020.MXP FUSE 250V SB PT 3AB Pb-FREE 20A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0325020.MXP REACH_SVHC Declaration_0325020.MXP Yes
03/07/2005
Does not Contain IPC_0325020.MXP
0325020.UXARP FUSE 250V SB PT 3AB AMMO PB-FREE 20A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325020.HXP FUSE 250V SB PT 3AB Pb-FREE 20A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0325020.HXP REACH201_Declaration_0325020.HXP Yes
Does not Contain IPC_0325020.HXP_0325020.MXP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.