0324020. - 324 Series

Series: 324
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 3AB Fast-Acting Fuse with ceramic body construction 
permits higher interrupting ratings and voltage ratings. Ideal 
for applications where high current loads are expected.


Features:

  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • RoHS compliant and Lead-free

METIicon METI_NBK260106_JP1021B_1_15_13

TUVicon TUV_J50440217

CEicon CE_Doc_324

UKCAicon UKDoc_324 series

CSAicon CSA_1422-01_029862

pdficon Fuse 314 and 324 Datasheet

The 3AB Fast-Acting Fuse with ceramic body construction permits higher interrupting ratings and voltage ratings. Ideal for applications where high current loads are expected...

URicon UR_JDYX2_E10480_101211908

cURicon cUR_JDYX8_E10480_101211908

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0324020.VXP FUSE 250V FA PT 3AB Pb-FREE 20A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0324020.VXP REACH205_Declaration_0324020.VXP Yes
Does not Contain IPC_0324020.VXP__Final
0324020.HXP FUSE 250V FA PT 3AB Pb-FREE 20A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0324020.HXP REACH205_Declaration_0324020.HXP Yes
Does not Contain IPC_0324025.MXP_0324025.HXP_0324025.VXP
0324020.MXF29P FUSE 250V FA PT 3AB PB-FREE 20A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324020.HXATP FUSE 250V FA PGT 3AB Pb FREE 20A LUCENT RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324020.MXP FUSE 250V FA PT 3AB Pb-FREE 20A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0324020.MXP REACH_SVHC Declaration_0324020.MXP Yes
Does not Contain IPC_0324020.MXP
0324020.MX280P FUSE 3AB FA PT 280V BC PB-FREE 20A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0324020.MX280P REACH219_Declaration_0324020.MX280P Yes
Does not Contain IPC_0324020.MX280P
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.