0322012. - 322 Series

Series: 322
Questions? Contact Littelfuse Support
Fuse 322 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 3AB Very Fast-Acting Fuse for protection of Silicon 
Controlled Rectifiers and similar solid-state devices.


Features:

  • In accordance with UL Standard 248-14
  • Available in cartridge format only
  • RoHS compliant and Lead-free

pdficon Fuse 322 Datasheet

The 3AB Very Fast-Acting Fuse for protection of Silicon Controlled Rectifiers and similar solid-state devices...

URicon UR_JDYX2_E10480_101446054

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0322012.HXATP FUSE 65V FA 3AB PB FREE 12A LUCENT RoHS No 03/02/2005 PbFree No 03/02/2005 No
0322012.HXP FUSE 65V FA 3AB ROHS 12A RoHS No 03/02/2005 PbFree No 03/02/2005 No
0322012.VXP FUSE 65V FA 3AB ROHS 12A RoHS No 03/02/2005 PbFree No 03/02/2005 No
0322012.MXP FUSE 65V FA 3AB ROHS 12A RoHS No 03/02/2005 PbFree No 03/02/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.