03156.25 - 315 Series

Series: 315
Questions? Contact Littelfuse Support
Fuse 315 Image
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 3AG Slo-Blo® fuse solves a broad range of application 
requirements while offering reliable performance and costeffective circuit protection.


Features:

  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • RoHS compliant and Lead-free

kcicon KMARK SU05001 5008_05 1920 4644

METIicon UL_NBK060618-E10480D

CSAicon CSA_1422-01_029862

CEicon CE_Doc_315

UKCAicon UK_Doc_315

pdficon Fuse 313 and 315 Datasheet

The 3AG Slo-Blo® fuse solves a broad range of application requirements while offering reliable performance and costeffective circuit protection...

ULicon UL_JDYX_E10480_101325638

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
03156.25MXP FUSE 250V SB PT 3AG Pb-FREE 6.25A RoHS No 02/25/2005 PbFree No 02/25/2005 No
03156.25HXP FUSE 250V SB PT 3AG Pb-FREE 6.25A RoHS No 02/25/2005 PbFree No 02/25/2005 No
03156.25VXP FUSE 250V SB PT 3AG Pb-FREE 6.25A RoHS No 02/25/2005 PbFree No 02/25/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.