0314020. - 314 Series

Series: 314
Questions? Contact Littelfuse Support
Fuse 314 Image
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 3AB Fast-Acting Fuse with ceramic body construction 
permits higher interrupting ratings and voltage ratings. Ideal 
for applications where high current loads are expected.


Features:

  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • RoHS compliant and Lead-free

METIicon UL_NBK260106_JP1021A

CSAicon CSA_1422-01_029862

CEicon CE_Doc_314

TUVicon TUV_J50440217

pdficon Fuse 314 and 324 Datasheet

The 3AB Fast-Acting Fuse with ceramic body construction permits higher interrupting ratings and voltage ratings. Ideal for applications where high current loads are expected...

URicon UR_JDYX2_E10480_101211909

cURicon cUR_JDYX8_E10480_101211909

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Two and Three Wheeler Charging Solutions

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0314020.HXP FUSE 250V FA 3AB PB-FREE 20A RoHS No 03/02/2005 PbFree No 03/02/2005 CoC_RoHS10_0314020.HXP REACH209_Declaration_0314020.HXP Yes
Does not Contain IPC_0314020.HXP_0314020.MXP_0314020.VXP
0314020.MX52LP FUSE 250V FA 3AB 50MM LEAD PB-FREE 20A RoHS No 03/02/2005 PbFree No 03/02/2005 Yes
0314020.MXP FUSE 250V FA 3AB PB-FREE 20A RoHS No 03/02/2005 PbFree No 03/02/2005 CoC_RoHS10_0314020.MXP REACH219_Declaration_0314020.MXP Yes
Does not Contain IPC_0314020.HXP_0314020.MXP_0314020.VXP
0314020.VXP FUSE 250V FA 3AB PB-FREE 20A RoHS No 03/02/2005 PbFree No 03/02/2005 CoC_RoHS10_0314020.VXP REACH205_Declaration_0314020.VXP Yes
Does not Contain IPC_0314020.HXP_0314020.MXP_0314020.VXP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.