031301.5 - 313 Series

Series: 313
Questions? Contact Littelfuse Support
Fuse 313 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 3AG Slo-Blo® fuse solves a broad range of application 
requirements while offering reliable performance and costeffective circuit protection.


Features:

  • 313 and 315 series fuses have time-delayed in the overload range, which provides superior protection inductive loads such as motors, transformers, and solenoids.
  • 3AG indicating fuses instantly identify themselves upon opening by showing a discoloration of their glass bodies.
  • Guesswork and time-consuming circuit testing is eliminated.
  • This unique design offers the same quality performance characteristics as the standard 3AG fuse design.

METIicon UL_NBK060618-E10480A

CSAicon CSA_1422-01_029862

CEicon EUDoC 313 series

UKCAicon UK_Doc_313

ULicon UL_JDYX_E10480_101169710

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Fuse 313 and 315 Datasheet

The 3AG Slo-Blo® fuse solves a broad range of application requirements while offering reliable performance and costeffective circuit protection...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
031301.5MXP FUSE 250V SB 3AG PB-FREE 1.5A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_031301.5MXP REACH219_Declaration_031301.5MXP No
Does not Contain IPC_031301.5.MXP_031301.5.HXP_031301.5.VXP
031301.5HXP FUSE 250V SB 3AG Pb-FREE 1.5A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_031301.5HXP REACH_SVHC Declaration_031301.5HXP No
Does not Contain
031301.5HXIDP FUSE 250V SB PB-FREE 3AG INDICATING 1.5A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031301.5VXP FUSE 250V SB 3AG PB-FREE 1.5A RoHS No 02/25/2005 PbFree No 02/25/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.